Directories | |
directory | ncp |
Files | |
file | app_security.c |
This module configures the MAC Beacon Security. | |
file | beacon_app.h |
These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack. | |
file | main.c |
MAC Example Nobeacon Application - Coordinator. | |