MAC Address type.
#include <mac_api.h>
Data Fields | |
uint64_t | long_address |
uint16_t | short_address |
uint64_t address_field_t::long_address |
uint16_t address_field_t::short_address |
Referenced by app_initiate_polling(), send_data(), usr_mcps_data_ind(), and usr_mlme_scan_conf().