USB device descriptors for a single interface | The following structures provide the USB device descriptors required for USB Device with a single interface CDC |
Standard I/O (stdio) | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
 USB/CDC Standard I/O (stdio) | Standard I/O (stdio) management component that implements a stdio USB CDC interface on AVR devices |
Common WL Definitions | All General Definitions used by the Wireless Stack applications are defined in this module |
 IEEE Constants | Includes IEEE Constant Definitions |
 MAC Build Configurations | All Build configurations Macros are defined in this module |
 Return Values | All return Value Enumerations are defined in this module |
 Common Stack Definitions | Includes Stack Definitions |
PAL | This module acts as a wrapper layer between the Wireless stack and the ASF drivers All hardwar level acess to the ASF drivers from the stack happens through this module |
 Common SW Timer | Implements the software Algorithm for Timer Handling in the Stack |
  Group_pal_common_hw_timer | Implements a common api interface for accessing timer drivers of all architectures |
TC - Timer/Counter | Driver for the TC (Timer/Counter) |
Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for 32-bit AVR |
 Preprocessor - Macro Repeat | |
 Preprocessor - Stringize | |
 Preprocessor - Token Paste | |
 Status Codes | |
Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
 AVR UC3 parts | |
 AVR XMEGA parts | |
 megaAVR parts | |
 SAM parts | |
Global interrupt management | This is a driver for global enabling and disabling of interrupts |
 Deprecated interrupt definitions | |
Clock Management | |
 Generic Clock Management | Generic clocks are configurable clocks which run outside the system clock domain |
 Oscillator Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
 PLL Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
 System Clock Management | See Quick Start Guide for the System Clock Management service (UC3A3/UC3A4) |
  System Clock internals | |
MEMORY - FLASHC - Flash Controller | FLASHC interfaces a flash block with the 32-bit internal HSB bus |
Group_trx_access | This module includes api's and defenitions required for Devices with externally plugged transceivers(Non Soc's) |
Busy-Wait Delay Routines | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
CPU - Cycle Counter | CPU Cycle Counter provides an interface to the COUNT and COMPARE registers |
Serial Peripheral Interface (SPI) | This is the common API for SPI interface |
SPI - Serial Peripheral Interface | See Quick start guide for SPI driver on AVR32 devices |
Common IOPORT API | See Quick start guide for the common IOPORT service |
Transceiver Abstraction Layer | The Transceiver Abstraction Layer (TAL) implements the transceiver specific functionalities and provides interfaces to the upper layers (like IEEE 802.15.4 MAC )and uses the services of PAL |
 AT86RF212 Transceiver Abstraction Layer | The AT86RF212 is a low-power ,low voltage 700/800/900 MHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications |
  TAL State Machine | The different operating states of the Transceiver are controlled by the TAL state machine |
  TAL Initialization and reset | Performs initialization and reset functionalities of the transceiver |
  TAL Energy Detection | Performs the ED scan functionalities |
  Transceiver Interrupt Handling | Handles Transceiver related Interrupts |
  TAL PIB Storage | The PIB(Pan Information Base) attributes related to the TAL are Stored and handled by the TAL PIB storage |
  TAL Frame Transmission Unit | The Frame Transmission Unit generates and transmits the frames using PAL |
   TAL CSMA/CA Module | Performs channel access mechanism for frame transmission For Detailed information refer CSMA-CA algorithm section of IEEE Std 802.15.4-2006 |
  TAL Frame Reception Unit | The Frame Reception Unit reads/uploads the incoming frames |
Resource Management | The Resource Management provides access to resources to the stack or the application |
 Buffer Management | Buffer Management (large and small buffers): provides services for dynamically allocating and freeing memory buffers |
 Queue Management | Queue Management: provides services for creating and maintaining the queues |
IEEE 802.15.4 MAC v3.1.1 | The IEEE standard 802.15.4 MAC Layer defines the protocol and compatible interconnection for data communication devices using low data rate, low power and low complexity, short-range radio frequency (RF) transmissions in a wireless personal area network (WPAN) |
 MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
 MAC Build Configurations | All Build configurations Macros are defined in this module |
 MAC Data Structures | This module defines all the MAC Data Structures |
  MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
  MAC Definitions | All Definitions used by the MAC Layer is described here |
   MAC Data Structures | This module defines all the MAC Data Structures |
    MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
    MAC Definitions | All Definitions used by the MAC Layer is described here |
     MAC Data Structures | This module defines all the MAC Data Structures |
      MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
      MAC Definitions | All Definitions used by the MAC Layer is described here |
       MAC Data Structures | This module defines all the MAC Data Structures |
        MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
        MAC Definitions | All Definitions used by the MAC Layer is described here |
         MAC Data Structures | This module defines all the MAC Data Structures |
          MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
          MAC Definitions | All Definitions used by the MAC Layer is described here |
           MAC Data Structures | This module defines all the MAC Data Structures |
            MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
            MAC Definitions | All Definitions used by the MAC Layer is described here |
             MAC Data Structures | This module defines all the MAC Data Structures |
              MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
              MAC Definitions | All Definitions used by the MAC Layer is described here |
               MAC Data Structures | This module defines all the MAC Data Structures |
                MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
                MAC Definitions | All Definitions used by the MAC Layer is described here |
                 MAC Data Structures | This module defines all the MAC Data Structures |
                  MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
                  MAC Definitions | All Definitions used by the MAC Layer is described here |
                   MAC Data Structures | This module defines all the MAC Data Structures |
                    MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
                    MAC Definitions | All Definitions used by the MAC Layer is described here |
 MAC Definitions | All Definitions used by the MAC Layer is described here |
  MAC Data Structures | This module defines all the MAC Data Structures |
   MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
   MAC Definitions | All Definitions used by the MAC Layer is described here |
    MAC Data Structures | This module defines all the MAC Data Structures |
     MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
     MAC Definitions | All Definitions used by the MAC Layer is described here |
      MAC Data Structures | This module defines all the MAC Data Structures |
       MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
       MAC Definitions | All Definitions used by the MAC Layer is described here |
        MAC Data Structures | This module defines all the MAC Data Structures |
         MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
         MAC Definitions | All Definitions used by the MAC Layer is described here |
          MAC Data Structures | This module defines all the MAC Data Structures |
           MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
           MAC Definitions | All Definitions used by the MAC Layer is described here |
            MAC Data Structures | This module defines all the MAC Data Structures |
             MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
             MAC Definitions | All Definitions used by the MAC Layer is described here |
              MAC Data Structures | This module defines all the MAC Data Structures |
               MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
               MAC Definitions | All Definitions used by the MAC Layer is described here |
                MAC Data Structures | This module defines all the MAC Data Structures |
                 MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
                 MAC Definitions | All Definitions used by the MAC Layer is described here |
                  MAC Data Structures | This module defines all the MAC Data Structures |
                   MAC Core Layer(MCL) | The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support |
                   MAC Definitions | All Definitions used by the MAC Layer is described here |
                    MAC Data Structures | This module defines all the MAC Data Structures |
 MAC Prototypes | All MAC Prototypes are described in this module |
  MAC API's | The application interfaces the MAC stack via the MAC-API |
   MAC Request API's | This module describes all MAC Request API's |
   MAC General API's | This module describes all MAC General API's |
   MAC Response API's | This module describes all MAC Response API's |
  MCL API's | This module describes all Mac Core Layer(MCL) API's |
   MCL Request API's | This module describes all MCL Request API's |
   MCL General API's | This module describes all MCL General API's |
   MCL Confirmation API's | This module describes all MCL Confirmation API's |
   MCL Indication API's | This module describes all MCL Indication API's |
   MCL Response API's | This module describes all MCL Response API's |
  MAC Callback's | This module describes all MAC Callback's |
   MAC Confirmation Callback's | This module describes all MAC Confirmation Callback's |
   MAC Indication Callback' | This module describes all MAC Indication Callback's |
Security toolbox | The STB (Security Toolbox) is a high level security abstraction layer providing an easy- to-use crypto API for direct application access.It is placed on top of the SAL and abstracts and implements transceiver or MCU dependent functionality that encrypts or decrypts frames usimg CCM according to 802.15.4/Zigbee |
 Group_sal | SAL Security abstraction layer The SAL (Security Abstraction Layer) provides an API that allows access to low level AES engine functions abstraction to encrypt and decrypt frames |
SIO2HOST - USB | This module performs serial input/output functionalities via USB |
Sleep manager | The sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time |
CPU - PM - Power Manager | The Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device |
 Power Clocks Library | |
Power Manager (PM) | This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service |
USB Stack | This stack includes the USB Device Stack, USB Host Stack and common definitions |
 USB Stack Device | This module includes USB Stack Device implementation |
  USB Device Controller (UDC) | The UDC provides a high-level abstraction of the usb device |
   Implementation of UDC | Internal implementation |
   USB Device Controller (UDC) - Prerequisites | Common prerequisites for all USB devices |
   USB Device Controller (UDC) - Example code | Common example code for all USB devices |
   USB Device Controller (UDC) - Workflow | Common workflow for all USB devices |
   USB Device Descriptor | |
  USB Device Driver (UDD) | The UDD driver provides a low-level abstraction of the device controller hardware |
   USBB Device Driver | USBB low-level driver for USB device mode |
  USB Device Interface (UDI) | The UDI provides a common API for all classes, and this is used by UDC for the main control of USB Device interface |
   USB Device Interface (UDI) for Communication Class Device (CDC) | Common APIs used by high level application to use this USB class |
    Interface with USB Device Core (UDC) | Structures and functions required by UDC |
    Implementation of UDI CDC | Class internal implementation |
    USB interface descriptors | The following structures provide predefined USB interface descriptors |
 USBB OTG Driver | USBB low-level driver for OTG features |
 Atmel USB Identifiers | This module defines Atmel PID and VIDs constants |
 USB Protocol Definitions | This module defines constants and data structures provided by the USB 2.0 specification |
  Communication Device Class Definitions | |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
GPIO - General-Purpose Input/Output | GPIO gives access to the MCU pins |