Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCaddress_field_tMAC Address type
oCassociated_device_tagThis type definition of a structure can store the short address and the extended address of a device
oCavr32_usbb_uddmax_tAccess points to the USBB device DMA memory map with arrayed registers
oCbuffer_tBuffer structure holding information of each buffer
oCframe_info_tagGlobally used frame information structure
oCframe_payload_tGeneral Command frame payload type
oCfsk_tag
oCgenclk_configHardware representation of a set of generic clock parameters
oCgpio_map_tA type definition of pins and modules connectivity
oCleg_oqpsk_tag
oCmac_assoc_req_tagAssociation Request type
oCmac_assoc_response_tagAssociation Response type
oCmac_beacon_payload_tagBeacon Payload type
oCmac_coord_realign_tagCoordinator Realignment type
oCmac_data_payload_tagData Payload type
oCmac_disassoc_req_tagDisassociation Request type
oCmac_pib_tag
oCmcps_data_conf_tagThis is the MCPS-DATA.confirm message structure
oCmcps_data_ind_tagThis is the MCPS-DATA.indication message structure
oCmcps_data_req_tagThis is the MCPS-DATA.request message structure
oCmcps_purge_conf_tagThis is the MCPS-PURGE.confirm message structure
oCmcps_purge_req_tagThis is the MCPS-PURGE.request message structure
oCmlme_associate_conf_tagThis is the MLME-ASSOCIATE.confirm message structure
oCmlme_associate_ind_tagThis is the MLME-ASSOCIATE.indication message structure
oCmlme_associate_req_tagThis is the MLME-ASSOCIATE.request message structure
oCmlme_associate_resp_tagThis is the MLME-ASSOCIATE.response message structure
oCmlme_beacon_notify_ind_tagThis is the MLME-BEACON-NOTIFY.indication message structure
oCmlme_comm_status_ind_tagThis is the MLME-COMM-STATUS.indication message structure
oCmlme_disassociate_conf_tagThis is the MLME-DISASSOCIATE.confirm message structure
oCmlme_disassociate_ind_tagThis is the MLME-DISASSOCIATE.indication message structure
oCmlme_disassociate_req_tagThis is the MLME-DISASSOCIATE.request message structure
oCmlme_get_conf_tagThis is the MLME-GET.confirm message structure
oCmlme_get_req_tagThis is the MLME-GET.request message structure
oCmlme_orphan_ind_tagThis is the MLME-ORPHAN.indication message structure
oCmlme_orphan_resp_tagThis is the MLME-ORPHAN.response message structure
oCmlme_poll_conf_tagThis is the MLME-POLL.confirm message structure
oCmlme_poll_req_tagThis is the MLME-POLL.request message structure
oCmlme_reset_conf_tagThis is the MLME-RESET.confirm message structure
oCmlme_reset_req_tagThis is the MLME-RESET.request message structure
oCmlme_rx_enable_conf_tagThis is the MLME-RX-ENABLE.confirm message structure
oCmlme_rx_enable_req_tagThis is the MLME-RX-ENABLE.request message structure
oCmlme_scan_conf_tagThis is the MLME-SCAN.confirm message structure
oCmlme_scan_req_tagThis is the MLME-SCAN.request message structure
oCmlme_set_conf_tagThis is the MLME-SET.confirm message structure
oCmlme_set_req_tagThis is the MLME-SET.request message structure
oCmlme_start_conf_tagThis is the MLME-START.confirm message structure
oCmlme_start_req_tagThis is the MLME-START.request message structure
oCmlme_sync_loss_ind_tagThis is the MLME-SYNC-LOSS.indication message structure
oCmlme_sync_req_tagThis is the MLME-SYNC.request message structure
oCmr_oqpsk_tag
oCnew_phy_tag
oCofdm_tag
oCoqpsk_tag
oCparse_tag
oCphy_mode_tagPHY mode structure
oCphy_tag
oCpib_value_tPIB attribute value type
oCpll_configHardware-specific representation of PLL configuration
oCpm_freq_param_tInput and output parameters when initializing PM clocks using pm_configure_clocks()
oCqueue_tagQueue structure
oCrate_tag
oCscan_result_list_tUnion to force alignment of variable portion of scan confirm with wpan_pandescriptor_t
oCsearch_tStructure to search for a buffer to be removed from a queue
oCsec_ctrl_tagStructure containing auxiliary security header information
oCspi_devicePolled SPI device definition
oCspi_options_tOption structure for SPI channels
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCsun_phy_mode_tag
oCsun_phy_tag
oCt_cpu_timeStructure holding private information, automatically initialized by the cpu_set_timeout() function
oCtal_pib_tag
oCtc_capture_opt_tParameters when initializing a timer/counter in capture mode
oCtc_interrupt_tTimer/counter interrupts
oCtc_waveform_opt_tParameters when initializing a timer/counter in waveform mode
oCtimer_info_tag
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_pm_bgcr_t
oCu_avr32_pm_bod_t
oCu_avr32_pm_cksel_t
oCu_avr32_pm_gcctrl_t
oCu_avr32_pm_icr_t
oCu_avr32_pm_idr_t
oCu_avr32_pm_ier_t
oCu_avr32_pm_mcctrl_t
oCu_avr32_pm_oscctrl0_t
oCu_avr32_pm_oscctrl1_t
oCu_avr32_pm_oscctrl32_t
oCu_avr32_pm_pll_t
oCu_avr32_pm_rccr_t
oCu_avr32_pm_vregcr_t
oCu_avr32_spi_cr_t
oCu_avr32_spi_csr_t
oCu_avr32_spi_idr_t
oCu_avr32_spi_ier_t
oCu_avr32_spi_mr_t
oCu_avr32_spi_tdr_t
oCudc_config_speed_tConfiguration descriptor and UDI link for one USB speed
oCudc_config_tAll information about the USB Device
oCudc_desc_tStructure for USB Device Configuration Descriptor
oCudc_string_desc_tUSB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure
oCudd_ctrl_request_tGlobal variable to give and record information of the setup request management
oCudd_ep_job_tStructure definition about job registered on an endpoint
oCudi_api_tUDI API
oCudi_cdc_comm_desc_tCommunication Class interface descriptor
oCudi_cdc_data_desc_tData Class interface descriptor
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusb_association_desc_tStandard USB Interface Association Descriptor structure
oCusb_cdc_acm_desc_tCDC ACM Functional Descriptor
oCusb_cdc_call_mgmt_desc_tCDC Call Management Functional Descriptor
oCusb_cdc_control_signal_tControl signal structure
oCusb_cdc_hdr_desc_tCDC Header Functional Descriptor
oCusb_cdc_line_coding_tLine Coding structure
oCusb_cdc_notify_msg_t
oCusb_cdc_notify_serial_state_tHardware handshake support (cdc spec 1.1 chapter 6.3.5)
oCusb_cdc_union_desc_tCDC Union Functional Descriptor
oCusb_conf_desc_tStandard USB configuration descriptor structure
oCusb_dev_bos_desc_tUSB Device BOS descriptor structure
oCusb_dev_capa_ext_desc_tUSB Device Capabilities - USB 2.0 Extension Descriptor structure
oCusb_dev_desc_tStandard USB device descriptor structure
oCusb_dev_lpm_desc_tUSB Device LPM Descriptor structure
oCusb_dev_qual_desc_tStandard USB device qualifier descriptor structure
oCusb_ep_desc_tStandard USB endpoint descriptor structure
oCusb_iad_desc_tStandard USB association descriptor structure
oCusb_iface_desc_tStandard USB interface descriptor structure
oCusb_setup_req_tA USB Device SETUP request
oCusb_str_desc_tA standard USB string descriptor structure
oCusb_str_lgid_desc_t
oCwpan_addr_spec_tagDevice address specification structure
\Cwpan_pandescriptor_tagPAN descriptor information structure