Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123456789101112131415161718192021]
oFLASHCALW - FLASH Controller Double-WordSee Quickstart guide for SAM FLASHCALW driver
oSerial Peripheral Interface (SPI)See Quickstart guide for SAM SPI driver
oUniversal Synchronous AsynchronousReceiver Transmitter (USART)
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oCommon WL DefinitionsAll General Definitions used by the Wireless Stack applications are defined in this module
|oIEEE ConstantsIncludes IEEE Constant Definitions
|oMAC Build ConfigurationsAll Build configurations Macros are defined in this module
|oReturn ValuesAll return Value Enumerations are defined in this module
|\Common Stack DefinitionsIncludes Stack Definitions
oPALThis module acts as a wrapper layer between the Wireless stack and the ASF drivers All hardwar level acess to the ASF drivers from the stack happens through this module
|\Common SW TimerImplements the software Algorithm for Timer Handling in the Stack
| \Group_pal_common_hw_timerImplements a common api interface for accessing timer drivers of all architectures
oSAM3/4S/4L/4E/4N/4CM/4C/G Timer Counter (TC) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Timer Counter functionality
oClock Management
|oDFLL ManagementA Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (SAM4L)
| \System Clock internals
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for AT91SAM
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oBPM - Backup Power ManagerDriver for the BPM (Backup Power Manager)
oGroup_trx_accessThis module includes api's and defenitions required for Devices with externally plugged transceivers(Non Soc's)
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oSerial Peripheral Interface (SPI)This is the common API for SPI interface
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oSAM4L General-Purpose Input/Output (GPIO) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the on-chip General-Purpose Input/Output (GPIO) controller with both interrupt and event support
oTransceiver Abstraction LayerThe Transceiver Abstraction Layer (TAL) implements the transceiver specific functionalities and provides interfaces to the upper layers (like IEEE 802.15.4 MAC )and uses the services of PAL
|\AT86RF212B Transceiver Abstraction LayerThe AT86RF212B is a low-power ,low voltage 700/800/900 MHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications
| oTAL State MachineThe different operating states of the Transceiver are controlled by the TAL state machine
| oTAL Initialization and resetPerforms initialization and reset functionalities of the transceiver
| oTAL Energy DetectionPerforms the ED scan functionalities
| oTransceiver Interrupt HandlingHandles Transceiver related Interrupts
| oTAL PIB StorageThe PIB(Pan Information Base) attributes related to the TAL are Stored and handled by the TAL PIB storage
| oTAL Frame Transmission UnitThe Frame Transmission Unit generates and transmits the frames using PAL
| \TAL Frame Reception UnitThe Frame Reception Unit reads/uploads the incoming frames
oResource ManagementThe Resource Management provides access to resources to the stack or the application
|oBuffer ManagementBuffer Management (large and small buffers): provides services for dynamically allocating and freeing memory buffers
|\Queue ManagementQueue Management: provides services for creating and maintaining the queues
oIEEE 802.15.4 MAC v3.1.1The IEEE standard 802.15.4 MAC Layer defines the protocol and compatible interconnection for data communication devices using low data rate, low power and low complexity, short-range radio frequency (RF) transmissions in a wireless personal area network (WPAN)
|oMAC Core Layer(MCL)The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support
|oMAC Build ConfigurationsAll Build configurations Macros are defined in this module
|oMAC Data StructuresThis module defines all the MAC Data Structures
||oMAC Core Layer(MCL)The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support
||\MAC DefinitionsAll Definitions used by the MAC Layer is described here
|| \MAC Data StructuresThis module defines all the MAC Data Structures
||  oMAC Core Layer(MCL)The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support
||  \MAC DefinitionsAll Definitions used by the MAC Layer is described here
||   \MAC Data StructuresThis module defines all the MAC Data Structures
||    oMAC Core Layer(MCL)The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support
||    \MAC DefinitionsAll Definitions used by the MAC Layer is described here
||     \MAC Data StructuresThis module defines all the MAC Data Structures
|oMAC DefinitionsAll Definitions used by the MAC Layer is described here
||\MAC Data StructuresThis module defines all the MAC Data Structures
|| oMAC Core Layer(MCL)The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support
|| \MAC DefinitionsAll Definitions used by the MAC Layer is described here
||  \MAC Data StructuresThis module defines all the MAC Data Structures
||   oMAC Core Layer(MCL)The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support
||   \MAC DefinitionsAll Definitions used by the MAC Layer is described here
||    \MAC Data StructuresThis module defines all the MAC Data Structures
||     oMAC Core Layer(MCL)The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support
||     \MAC DefinitionsAll Definitions used by the MAC Layer is described here
|\MAC PrototypesAll MAC Prototypes are described in this module
| oMAC API'sThe application interfaces the MAC stack via the MAC-API
| |oMAC Request API'sThis module describes all MAC Request API's
| |oMAC General API'sThis module describes all MAC General API's
| |\MAC Response API'sThis module describes all MAC Response API's
| oMCL API'sThis module describes all Mac Core Layer(MCL) API's
| |oMCL Request API'sThis module describes all MCL Request API's
| |oMCL General API'sThis module describes all MCL General API's
| |oMCL Confirmation API'sThis module describes all MCL Confirmation API's
| |oMCL Indication API'sThis module describes all MCL Indication API's
| |\MCL Response API'sThis module describes all MCL Response API's
| \MAC Callback'sThis module describes all MAC Callback's
|  oMAC Confirmation Callback'sThis module describes all MAC Confirmation Callback's
|  \MAC Indication Callback'This module describes all MAC Indication Callback's
oSecurity toolboxThe STB (Security Toolbox) is a high level security abstraction layer providing an easy- to-use crypto API for direct application access.It is placed on top of the SAL and abstracts and implements transceiver or MCU dependent functionality that encrypts or decrypts frames usimg CCM according to 802.15.4/Zigbee
|\Group_salSAL Security abstraction layer The SAL (Security Abstraction Layer) provides an API that allows access to low level AES engine functions abstraction to encrypt and decrypt frames
oSIO2HOST - UARTThis module performs serial input/output functionalities via UART
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUniversal Synchronous Asynchronous ReceiverTransmitter (USART)
oWDT_SAM4L - SAM4L Watchdog TimerDriver for the WDT (Watchdog Timer)
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
|\SAM4L Xplained Pro board
| oConfigurationSymbols to use for configuring the board and its initialization
| \FeaturesSymbols that describe features and capabilities of the board
oGroup_tal_pib
\Group_tal_tx_212b
 \TAL CSMA/CA ModulePerforms channel access mechanism for frame transmission For Detailed information refer CSMA-CA algorithm section of IEEE Std 802.15.4-2006