Microchip® Advanced Software Framework

pib_value_t Union Reference

PIB attribute value type.

#include <tal_generic.h>

Data Fields

uint16_t pib_value_16bit
 PIB Attribute 16-bit. More...
 
uint32_t pib_value_32bit
 PIB Attribute 32-bit. More...
 
uint64_t pib_value_64bit
 PIB Attribute 64-bit. More...
 
uint8_t pib_value_8bit
 PIB Attribute 8-bit. More...
 
bool pib_value_bool
 PIB Attribute Bool. More...
 

uint16_t pib_value_t::pib_value_16bit

PIB Attribute 16-bit.

Referenced by mlme_get(), mlme_set(), and tal_pib_set().

uint32_t pib_value_t::pib_value_32bit

PIB Attribute 32-bit.

Referenced by mlme_set(), and tal_pib_set().

uint64_t pib_value_t::pib_value_64bit

PIB Attribute 64-bit.

Referenced by mlme_set(), and tal_pib_set().

uint8_t pib_value_t::pib_value_8bit

PIB Attribute 8-bit.

Referenced by mlme_get(), mlme_set(), and tal_pib_set().

bool pib_value_t::pib_value_bool

PIB Attribute Bool.

Referenced by tal_pib_set().