Includes Stack Definitions.
#define EXTRA_RTB_BUFFER (0) |
#define LARGE_BUFFER_SIZE |
Value:
#define FCS_LEN
Length (in octets) of FCS.
Definition: ieee_const.h:1297
#define ED_VAL_LEN
Length of the ED value parameter number field.
Definition: ieee_const.h:1287
#define aMaxMACPayloadSize
The maximum number of octets that can be transmitted in the MAC Payload field.
Definition: ieee_const.h:139
#define MCPS_DATA_IND_SIZE
The following macros hold the size of a large buffer.
Definition: stack_config.h:195
#define LQI_LEN
Length of the LQI number field.
Definition: ieee_const.h:1282
Referenced by bmm_buffer_alloc(), bmm_buffer_init(), build_data_frame(), handle_received_frame_irq(), mac_awake_scan(), mac_build_and_tx_data_req(), mlme_associate_request(), mlme_disassociate_request(), parse_mpdu(), send_scan_cmd(), tal_init(), tal_task(), tx_pan_id_conf_notif(), wpan_mcps_data_req(), wpan_mlme_associate_req(), wpan_mlme_disassociate_req(), wpan_mlme_get_req(), wpan_mlme_poll_req(), wpan_mlme_reset_req(), wpan_mlme_rx_enable_req(), wpan_mlme_scan_req(), and wpan_mlme_set_req().
The following macros hold the size of a large buffer.
Additional octets for the length of the frame, the LQI and the ED value are required.
#define NUMBER_OF_RTB_TIMERS (0) |
#define NUMBER_OF_SMALL_STACK_BUFS (0) |
#define NUMBER_OF_TOTAL_STACK_TIMERS |
Value:
#define NUMBER_OF_RTB_TIMERS
Definition: stack_config.h:281
#define NUMBER_OF_MAC_TIMERS
Definition: mac_config.h:112
#define NUMBER_OF_TAL_TIMERS
Definition: tal_timer_config.h:105
#define SMALL_BUFFER_SIZE |
Value:
struct frame_info_tag frame_info_t
Globally used frame information structure.
#define ED_VAL_LEN
Length of the ED value parameter number field.
Definition: ieee_const.h:1287
#define LENGTH_FIELD_LEN
Size of the length parameter.
Definition: ieee_const.h:1277
#define LQI_LEN
Length of the LQI number field.
Definition: ieee_const.h:1282
#define MAX_MGMT_FRAME_LENGTH
Maximum size of the management frame(Association Response frame)
Definition: ieee_const.h:73
The following macro holds the size of a small buffer.
Additional octets for the length of the frame, the LQI and the ED value are required.
Referenced by bmm_buffer_alloc(), and bmm_buffer_init().