Directories | |
directory | atxmega256a3u_rf212b_zigbit_usb |
Files | |
file | app_config.h |
These are application-specific resources which are used in the example application of no beacon sleep in addition to the underlaying stack. | |
file | conf_common_sw_timer.h |
USART Serial configuration. | |
file | conf_trx_access.h |
Common TRX Access Configuration. | |
file | main.c |
Mac Application - No beacon Sleep. | |