Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
MAC NoBeacon Sleep Application AT86RF212B (ATZB-212B-XPRO) - SAM4L Xplained Pro Documentation

Preface

This is the reference manual for the IEEE 802.15.4 MAC No beacon Sleep Application

Application Files

  • main.c Application main file.

Application Introduction

The basic MAC Example Nobeacon Sleep Application deploys a nonbeacon-enabled network. The first node searching for existing networks, and if no existing network is found on the default channel, this nodes becomes the PAN Coodinator and creates a nonbeacon-enable network. This node has its receiver always enabled. Other nodes that find an already existing network, associate with the PAN Coordiantor and goes to sleep(both MCU and transceiver). For every 2 seconds the device wakes up and sends a data to the coordinator before going to sleep again. For demonstration purposes the coordinator's configuration is limited to associate two devices at maximum.

Application Dependent Modules

Compilation Info

This software was written for the GNU GCC and IAR . Other compilers may or may not work.

References

1) IEEE Std 802.15.4-2006 Part 15.4: Wireless Medium Access Control (MAC) and Physical Layer (PHY) Specifications for Low-Rate Wireless Personal Area Networks (WPANs).

2) Atmel Design Support.

Contact Information

For further information,visit www.atmel.com.