Microchip® Advanced Software Framework

no_beacon_sleep Directory Reference

Directories

directory  sam4lc4c_rf233_zigbit_ext
 

Files

file  app_config.h
 These are application-specific resources which are used in the example application of no beacon sleep in addition to the underlaying stack.
 
file  conf_common_sw_timer.h
 USART Serial configuration.
 
file  conf_trx_access.h
 Common TRX Access Configuration.
 
file  main.c
 Mac Application - No beacon Sleep.