Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Common Stack Definitions

Includes Stack Definitions.

Macros

#define EXTRA_RTB_BUFFER   (0)
 
#define MAC   (4)
 
#define MCPS_DATA_IND_SIZE   (sizeof(mcps_data_ind_t))
 The following macros hold the size of a large buffer. More...
 
#define NUMBER_OF_LARGE_STACK_BUFS   (6 + 7 + EXTRA_RTB_BUFFER)
 
#define NUMBER_OF_RTB_TIMERS   (0)
 
#define NUMBER_OF_SMALL_STACK_BUFS   (0)
 
#define NUMBER_OF_TOTAL_STACK_TIMERS
 
#define PAL   (1)
 
#define RF4CE   (5)
 
#define RTB   (3)
 
#define TAL   (2)
 

#define EXTRA_RTB_BUFFER   (0)
#define MAC   (4)
#define MCPS_DATA_IND_SIZE   (sizeof(mcps_data_ind_t))

The following macros hold the size of a large buffer.

Additional octets for the length of the frame, the LQI and the ED value are required.

#define NUMBER_OF_LARGE_STACK_BUFS   (6 + 7 + EXTRA_RTB_BUFFER)
#define NUMBER_OF_RTB_TIMERS   (0)
#define NUMBER_OF_SMALL_STACK_BUFS   (0)
#define NUMBER_OF_TOTAL_STACK_TIMERS
Value:
(NUMBER_OF_TAL_TIMERS + \
#define NUMBER_OF_RTB_TIMERS
Definition: stack_config.h:281
#define NUMBER_OF_MAC_TIMERS
Definition: mac_config.h:112
#define PAL   (1)
#define RF4CE   (5)
#define RTB   (3)
#define TAL   (2)