Queue structure.
This structur defines the queue structure. The application should declare the queue of type queue_t and call qmm_queue_init before invoking any other functionality of qmm.
#include <qmm.h>
Data Fields | |
buffer_t * | head |
Pointer to head of queue. More... | |
uint8_t | size |
Number of buffers present in the current queue. More... | |
buffer_t * | tail |
Pointer to tail of queue. More... | |