![o](ftv2node.png) address_field_t | MAC Address type |
![o](ftv2node.png) buffer_t | Buffer structure holding information of each buffer |
![o](ftv2node.png) frame_info_tag | Globally used frame information structure |
![o](ftv2node.png) frame_payload_t | General Command frame payload type |
![o](ftv2node.png) fsk_tag | |
![o](ftv2node.png) genclk_config | Hardware representation of a set of generic clock parameters |
![o](ftv2node.png) gts_char_tag | |
![o](ftv2node.png) leg_oqpsk_tag | |
![o](ftv2node.png) mac_assoc_req_tag | Association Request type |
![o](ftv2node.png) mac_assoc_response_tag | Association Response type |
![o](ftv2node.png) mac_beacon_payload_tag | Beacon Payload type |
![o](ftv2node.png) mac_coord_realign_tag | Coordinator Realignment type |
![o](ftv2node.png) mac_data_payload_tag | Data Payload type |
![o](ftv2node.png) mac_dev_gts_mgmt_tag | Device GTS table structure |
![o](ftv2node.png) mac_disassoc_req_tag | Disassociation Request type |
![o](ftv2node.png) mac_gts_desc_tag | |
![o](ftv2node.png) mac_gts_list_tag | |
![o](ftv2node.png) mac_gts_spec_tag | |
![o](ftv2node.png) mac_pan_gts_mgmt_tag | PANC GTS table structure |
![o](ftv2node.png) mac_pib_tag | |
![o](ftv2node.png) mcps_data_conf_tag | This is the MCPS-DATA.confirm message structure |
![o](ftv2node.png) mcps_data_ind_tag | This is the MCPS-DATA.indication message structure |
![o](ftv2node.png) mcps_data_req_tag | This is the MCPS-DATA.request message structure |
![o](ftv2node.png) mcps_purge_conf_tag | This is the MCPS-PURGE.confirm message structure |
![o](ftv2node.png) mcps_purge_req_tag | This is the MCPS-PURGE.request message structure |
![o](ftv2node.png) mlme_associate_conf_tag | This is the MLME-ASSOCIATE.confirm message structure |
![o](ftv2node.png) mlme_associate_ind_tag | This is the MLME-ASSOCIATE.indication message structure |
![o](ftv2node.png) mlme_associate_req_tag | This is the MLME-ASSOCIATE.request message structure |
![o](ftv2node.png) mlme_associate_resp_tag | This is the MLME-ASSOCIATE.response message structure |
![o](ftv2node.png) mlme_beacon_notify_ind_tag | This is the MLME-BEACON-NOTIFY.indication message structure |
![o](ftv2node.png) mlme_comm_status_ind_tag | This is the MLME-COMM-STATUS.indication message structure |
![o](ftv2node.png) mlme_disassociate_conf_tag | This is the MLME-DISASSOCIATE.confirm message structure |
![o](ftv2node.png) mlme_disassociate_ind_tag | This is the MLME-DISASSOCIATE.indication message structure |
![o](ftv2node.png) mlme_disassociate_req_tag | This is the MLME-DISASSOCIATE.request message structure |
![o](ftv2node.png) mlme_get_conf_tag | This is the MLME-GET.confirm message structure |
![o](ftv2node.png) mlme_get_req_tag | This is the MLME-GET.request message structure |
![o](ftv2node.png) mlme_gts_conf_tag | This is the MLME-GTS.confirm message structure |
![o](ftv2node.png) mlme_gts_ind_tag | This is the MLME-GTS.indication message structure |
![o](ftv2node.png) mlme_gts_req_tag | This is the MLME-GTS.request message structure |
![o](ftv2node.png) mlme_orphan_ind_tag | This is the MLME-ORPHAN.indication message structure |
![o](ftv2node.png) mlme_orphan_resp_tag | This is the MLME-ORPHAN.response message structure |
![o](ftv2node.png) mlme_poll_conf_tag | This is the MLME-POLL.confirm message structure |
![o](ftv2node.png) mlme_poll_req_tag | This is the MLME-POLL.request message structure |
![o](ftv2node.png) mlme_reset_conf_tag | This is the MLME-RESET.confirm message structure |
![o](ftv2node.png) mlme_reset_req_tag | This is the MLME-RESET.request message structure |
![o](ftv2node.png) mlme_rx_enable_conf_tag | This is the MLME-RX-ENABLE.confirm message structure |
![o](ftv2node.png) mlme_rx_enable_req_tag | This is the MLME-RX-ENABLE.request message structure |
![o](ftv2node.png) mlme_scan_conf_tag | This is the MLME-SCAN.confirm message structure |
![o](ftv2node.png) mlme_scan_req_tag | This is the MLME-SCAN.request message structure |
![o](ftv2node.png) mlme_set_conf_tag | This is the MLME-SET.confirm message structure |
![o](ftv2node.png) mlme_set_req_tag | This is the MLME-SET.request message structure |
![o](ftv2node.png) mlme_start_conf_tag | This is the MLME-START.confirm message structure |
![o](ftv2node.png) mlme_start_req_tag | This is the MLME-START.request message structure |
![o](ftv2node.png) mlme_sync_loss_ind_tag | This is the MLME-SYNC-LOSS.indication message structure |
![o](ftv2node.png) mlme_sync_req_tag | This is the MLME-SYNC.request message structure |
![o](ftv2node.png) mr_oqpsk_tag | |
![o](ftv2node.png) new_phy_tag | |
![o](ftv2node.png) ofdm_tag | |
![o](ftv2node.png) oqpsk_tag | |
![o](ftv2node.png) parse_tag | |
![o](ftv2node.png) phy_mode_tag | PHY mode structure |
![o](ftv2node.png) phy_tag | |
![o](ftv2node.png) pib_value_t | PIB attribute value type |
![o](ftv2node.png) pll_config | Hardware-specific representation of PLL configuration |
![o](ftv2node.png) queue_tag | Queue structure |
![o](ftv2node.png) rate_tag | |
![o](ftv2node.png) s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
![o](ftv2node.png) sam_uart_opt | Option list for UART peripheral initialization |
![o](ftv2node.png) sam_usart_opt_t | |
![o](ftv2node.png) scan_result_list_t | Union to force alignment of variable portion of scan confirm with wpan_pandescriptor_t |
![o](ftv2node.png) search_t | Structure to search for a buffer to be removed from a queue |
![o](ftv2node.png) sec_ctrl_tag | Structure containing auxiliary security header information |
![o](ftv2node.png) spi_device | Polled SPI device definition |
![o](ftv2node.png) StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) sun_phy_mode_tag | |
![o](ftv2node.png) sun_phy_tag | |
![o](ftv2node.png) tal_pib_tag | |
![o](ftv2node.png) timer_info_tag | |
![o](ftv2node.png) uart_config_optical | |
![o](ftv2node.png) uart_rs232_options | Input parameters when initializing RS232 and similar modes |
![o](ftv2node.png) Union16 | 16-bit union |
![o](ftv2node.png) Union32 | 32-bit union |
![o](ftv2node.png) Union64 | 64-bit union |
![o](ftv2node.png) UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) usart_iso7816_opt_t | |
![o](ftv2node.png) usart_spi_opt_t | |
![o](ftv2node.png) wpan_addr_spec_tag | Device address specification structure |
![\](ftv2lastnode.png) wpan_pandescriptor_tag | PAN descriptor information structure |