Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_AT86RFX
 
#define ZIGBIT_EXT
 
Initialization
Note
Define these symbols in conf_board.h to enable the corresponding features.
#define CONF_BOARD_ENABLE_USARTD0
 Initialize IO pins for USART 0 on port D. More...
 

#define CONF_BOARD_AT86RFX
#define ZIGBIT_EXT