This module describes all MCL Confirmation API's.
Functions | |
void | mcps_data_conf (uint8_t *m) |
Wrapper function for messages of type mcps_data_conf_t. More... | |
void | mlme_associate_conf (uint8_t *m) |
Wrapper function for messages of type mlme_associate_conf_t. More... | |
void | mlme_disassociate_conf (uint8_t *m) |
Wrapper function for messages of type mlme_disassociate_conf_t. More... | |
void | mlme_get_conf (uint8_t *m) |
Wrapper function for messages of type mlme_get_conf_t. More... | |
void | mlme_poll_conf (uint8_t *m) |
Wrapper function for messages of type mlme_poll_conf_t. More... | |
void | mlme_reset_conf (uint8_t *m) |
Wrapper function for messages of type mlme_reset_conf_t. More... | |
void | mlme_rx_enable_conf (uint8_t *m) |
Wrapper function for messages of type mlme_rx_enable_conf_t. More... | |
void | mlme_scan_conf (uint8_t *m) |
Wrapper function for messages of type mlme_scan_conf_t. More... | |
void | mlme_set_conf (uint8_t *m) |
Wrapper function for messages of type mlme_set_conf_t. More... | |
void mcps_data_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mcps_data_conf_t.
This function is a callback for mcps data confirm.
m | Pointer to message structure |
References bmm_buffer_free(), BMM_BUFFER_POINTER, mcps_data_conf_tag::msduHandle, mcps_data_conf_tag::status, mcps_data_conf_tag::Timestamp, and usr_mcps_data_conf().
void mlme_associate_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_associate_conf_t.
This function is a callback for mlme associate confirm.
m | Pointer to message structure |
References mlme_associate_conf_tag::AssocShortAddress, bmm_buffer_free(), BMM_BUFFER_POINTER, mlme_associate_conf_tag::status, and usr_mlme_associate_conf().
void mlme_disassociate_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_disassociate_conf_t.
This function is a callback for mlme disassociate confirm.
m | Pointer to message structure |
References wpan_addr_spec_tag::Addr, ADDR_COPY_DST_SRC_64, wpan_addr_spec_tag::AddrMode, bmm_buffer_free(), BMM_BUFFER_POINTER, mlme_disassociate_conf_tag::DeviceAddress, mlme_disassociate_conf_tag::DeviceAddrMode, mlme_disassociate_conf_tag::DevicePANId, address_field_t::long_address, wpan_addr_spec_tag::PANId, mlme_disassociate_conf_tag::status, and usr_mlme_disassociate_conf().
void mlme_get_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_get_conf_t.
This function is a callback for mlme get confirm.
m | Pointer to message structure |
References bmm_buffer_free(), BMM_BUFFER_POINTER, mlme_get_conf_tag::PIBAttribute, mlme_get_conf_tag::PIBAttributeValue, mlme_get_conf_tag::status, and usr_mlme_get_conf().
void mlme_poll_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_poll_conf_t.
This function is a callback for mlme poll confirm.
m | Pointer to message structure |
References bmm_buffer_free(), BMM_BUFFER_POINTER, mlme_poll_conf_tag::status, and usr_mlme_poll_conf().
void mlme_reset_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_reset_conf_t.
This function is a callback for mlme reset confirm.
m | Pointer to message structure |
References bmm_buffer_free(), BMM_BUFFER_POINTER, mlme_reset_conf_tag::status, and usr_mlme_reset_conf().
void mlme_rx_enable_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_rx_enable_conf_t.
This function is a callback for mlme rx enable confirm.
m | Pointer to message structure |
References bmm_buffer_free(), BMM_BUFFER_POINTER, mlme_rx_enable_conf_tag::status, and usr_mlme_rx_enable_conf().
void mlme_scan_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_scan_conf_t.
This function is a callback for mlme scan confirm.
m | Pointer to message structure |
References bmm_buffer_free(), BMM_BUFFER_POINTER, mlme_scan_conf_tag::ChannelPage, mlme_scan_conf_tag::ResultListSize, mlme_scan_conf_tag::scan_result_list, mlme_scan_conf_tag::ScanType, mlme_scan_conf_tag::status, mlme_scan_conf_tag::UnscannedChannels, and usr_mlme_scan_conf().
void mlme_set_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_set_conf_t.
This function is a callback for mlme set confirm.
m | Pointer to message structure |
References bmm_buffer_free(), BMM_BUFFER_POINTER, mlme_set_conf_tag::PIBAttribute, mlme_set_conf_tag::status, and usr_mlme_set_conf().