Implements data request related functions.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
#include <string.h>
#include <stdint.h>
#include <stdbool.h>
#include "return_val.h"
#include "pal.h"
#include "bmm.h"
#include "qmm.h"
#include "tal.h"
#include "ieee_const.h"
#include "mac_msg_const.h"
#include "mac_api.h"
#include "mac_msg_types.h"
#include "mac_data_structures.h"
#include "stack_config.h"
#include "mac_internal.h"
#include "mac.h"
#include "mac_build_config.h"
Macros | |
#define | DATA_REQ_PAYLOAD_LEN (1) |
Functions | |
bool | mac_build_and_tx_data_req (bool expl_poll, bool force_own_long_addr, uint8_t expl_dest_addr_mode, address_field_t *expl_dest_addr, uint16_t expl_dest_pan_id) |
Build and transmits data request command frame. More... | |
#define DATA_REQ_PAYLOAD_LEN (1) |
Referenced by mac_build_and_tx_data_req().