Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCaddress_field_tMAC Address type
oCbuffer_tBuffer structure holding information of each buffer
oCframe_info_tagGlobally used frame information structure
oCframe_payload_tGeneral Command frame payload type
oCfsk_tag
oCleg_oqpsk_tag
oCmac_assoc_req_tagAssociation Request type
oCmac_assoc_response_tagAssociation Response type
oCmac_beacon_payload_tagBeacon Payload type
oCmac_coord_realign_tagCoordinator Realignment type
oCmac_data_payload_tagData Payload type
oCmac_disassoc_req_tagDisassociation Request type
oCmac_pib_tag
oCmcps_data_conf_tagThis is the MCPS-DATA.confirm message structure
oCmcps_data_ind_tagThis is the MCPS-DATA.indication message structure
oCmcps_data_req_tagThis is the MCPS-DATA.request message structure
oCmcps_purge_conf_tagThis is the MCPS-PURGE.confirm message structure
oCmcps_purge_req_tagThis is the MCPS-PURGE.request message structure
oCmlme_associate_conf_tagThis is the MLME-ASSOCIATE.confirm message structure
oCmlme_associate_ind_tagThis is the MLME-ASSOCIATE.indication message structure
oCmlme_associate_req_tagThis is the MLME-ASSOCIATE.request message structure
oCmlme_associate_resp_tagThis is the MLME-ASSOCIATE.response message structure
oCmlme_beacon_notify_ind_tagThis is the MLME-BEACON-NOTIFY.indication message structure
oCmlme_comm_status_ind_tagThis is the MLME-COMM-STATUS.indication message structure
oCmlme_disassociate_conf_tagThis is the MLME-DISASSOCIATE.confirm message structure
oCmlme_disassociate_ind_tagThis is the MLME-DISASSOCIATE.indication message structure
oCmlme_disassociate_req_tagThis is the MLME-DISASSOCIATE.request message structure
oCmlme_get_conf_tagThis is the MLME-GET.confirm message structure
oCmlme_get_req_tagThis is the MLME-GET.request message structure
oCmlme_orphan_ind_tagThis is the MLME-ORPHAN.indication message structure
oCmlme_orphan_resp_tagThis is the MLME-ORPHAN.response message structure
oCmlme_poll_conf_tagThis is the MLME-POLL.confirm message structure
oCmlme_poll_req_tagThis is the MLME-POLL.request message structure
oCmlme_reset_conf_tagThis is the MLME-RESET.confirm message structure
oCmlme_reset_req_tagThis is the MLME-RESET.request message structure
oCmlme_rx_enable_conf_tagThis is the MLME-RX-ENABLE.confirm message structure
oCmlme_rx_enable_req_tagThis is the MLME-RX-ENABLE.request message structure
oCmlme_scan_conf_tagThis is the MLME-SCAN.confirm message structure
oCmlme_scan_req_tagThis is the MLME-SCAN.request message structure
oCmlme_set_conf_tagThis is the MLME-SET.confirm message structure
oCmlme_set_req_tagThis is the MLME-SET.request message structure
oCmlme_start_conf_tagThis is the MLME-START.confirm message structure
oCmlme_start_req_tagThis is the MLME-START.request message structure
oCmlme_sync_loss_ind_tagThis is the MLME-SYNC-LOSS.indication message structure
oCmlme_sync_req_tagThis is the MLME-SYNC.request message structure
oCmr_oqpsk_tag
oCnew_phy_tag
oCofdm_tag
oCoqpsk_tag
oCparse_tag
oCphy_mode_tagPHY mode structure
oCphy_tag
oCpib_value_tPIB attribute value type
oCPORT_struct
oCqueue_tagQueue structure
oCrate_tag
oCscan_result_list_tUnion to force alignment of variable portion of scan confirm with wpan_pandescriptor_t
oCsearch_tStructure to search for a buffer to be removed from a queue
oCsec_ctrl_tagStructure containing auxiliary security header information
oCsun_phy_mode_tag
oCsun_phy_tag
oCtal_pib_tag
oCtimer_info_tag
oCusart_rs232_options
oCusart_spi_options
oCUSART_struct
oCwpan_addr_spec_tagDevice address specification structure
\Cwpan_pandescriptor_tagPAN descriptor information structure