Microchip® Advanced Software Framework

tal_tx.h File Reference

File contains the TAL sub-state macros and functions that perform frame transmission.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "tal.h"

Functions

void handle_tx_end_irq (void)
 Handles interrupts issued due to end of transmission. More...
 
void send_frame (csma_mode_t csma_mode, bool tx_retries)
 Sends frame using trx features to handle CSMA and re-transmissions. More...
 
void tx_done_handling (void)
 Implements the handling of the transmission end. More...