Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*api_decoder.cDecodes comman byte stream into respective api's
o*api_encoder.cEncodes mac api's to comman byte stream
o*api_parser.hThis header defines protoypes and definitions for api parser functionalities
o*app_config.hThese are application-specific resources which are used in the test harness application in addition to the underlaying stack
o*avr2025_mac.hCopyright (c) 2014-2018 Microchip Technology Inc
o*board.hStandard board header file
o*bpm.cBPM driver
o*bpm.hBPM driver
o*common_hw_timer.hCopyright (c) 2014-2018 Microchip Technology Inc
o*common_sw_timer.cCopyright (c) 2013-2018 Microchip Technology Inc
o*common_sw_timer.hCopyright (c) 2013-2018 Microchip Technology Inc
o*compiler.hCommonly used includes, types and macros
o*conf_board.hConfiguration File for SAM4L-EK Board
o*conf_clock.hChip-specific system clock manager configuration
o*conf_common_sw_timer.hUSART Serial configuration
o*conf_hw_timer.hUSART Serial configuration
o*conf_sio2host.hSerial Input & Output configuration
o*conf_sio2ncp.hUSART Serial configuration
o*conf_uart_serial.hSerial USART service configuration
o*cycle_counter.cARM functions for busy-wait delay loops
o*cycle_counter.hARM functions for busy-wait delay loops
o*delay.hCommon Delay Service
o*dfll.cChip-specific DFLL implementation
o*dfll.hDFLL management
o*sam4l/dfll.hChip-specific DFLL definitions
o*flashcalw.cFlashCALW driver for SAM4L
o*flashcalw.hFlashCALW driver for SAM4L
o*genclk.hGeneric clock management
o*sam4l/genclk.hChip-specific generic clock management
o*hw_timer.cCopyright (c) 2014-2018 Microchip Technology Inc
o*hw_timer.hCopyright (c) 2014-2018 Microchip Technology Inc
o*ieee_154g.hThis header holds all IEEE 802.15.4g-2012 constants and attribute identifiers
o*ieee_const.hThis header holds all IEEE 802.15.4-2006 constants and attribute identifiers
o*init.cSAM4L Xplained Pro board initialization
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*ioport_gpio.hSAM architecture specific IOPORT service implementation header file
o*led.hSAM4L Xplained Pro board LEDs support package
o*mac.hProvides MAC API to access MAC Layer functionality
o*mac_api.hMAC API for IEEE 802.15.4-2006
o*mac_build_config.hThis header file declares macros for various build configurations
o*mac_config.hThese are all timer IDs which are used in MAC
o*mac_msg_const.hThis file defines all message constants
o*mac_msg_type_data_ind.hThis file defines all message structures for the MAC
o*mac_msg_types.hThis file defines all message structures for the MAC
o*main.cMAC Serial Interface Application
o*mrepeat.hPreprocessor macro repeating utils
o*osc.cChip-specific oscillator management functions
o*osc.hOscillator management
o*sam4l/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.cChip-specific PLL implementation
o*pll.hPLL management
o*sam4l/pll.hChip-specific PLL definitions
o*preprocessor.hPreprocessor utils
o*private_const.hThis header holds all Atmel private constants and attribute identifiers
o*read.cSystem-specific implementation of the _read function used by the standard library
o*return_val.hReturn values of APIs
o*sam4l_xplained_pro.hSAM4L Xplained Pro board definition
o*serial.hSerial Mode management
o*serial_interface.cHandles Serial Interface Functionalities
o*serial_interface.hThis header defines prototypes and definitions for serial interface functionalities
o*sio2host.cHandles Serial I/O Functionalities For the Host Device
o*sio2host.hEvent handling Serial I/O Functionalities
o*sio2ncp.cHandles Serial I/O Functionalities
o*sio2ncp.hHandles Serial I/O Functionalities
o*stack_config.hStack configuration parameters
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*sam4l/sysclk.hChip-specific system clock management functions
o*sysclk.hSystem clock management
o*tal_build_config.hThis file contains TAL API function declarations
o*tc.cSAM Timer Counter (TC) driver
o*tc.hSAM Timer Counter (TC) driver
o*tpaste.hPreprocessor token pasting utils
o*uart_serial.hUart Serial for SAM
o*usart.cUniversal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM
o*usart.hUniversal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM
o*usart_serial.cUSART Serial driver functions
o*wdt_sam4l.cWatchdog Timer (WDT) driver for SAM4L
o*wdt_sam4l.hWatchdog Timer (WDT) driver for SAM4L
\*write.cSystem-specific implementation of the _write function used by the standard library