Microchip® Advanced Software Framework

inc Directory Reference

Files

file  mac.h
 Provides MAC API to access MAC Layer functionality.
 
file  mac_api.h
 MAC API for IEEE 802.15.4-2006.
 
file  mac_config.h
 These are all timer IDs which are used in MAC.
 
file  mac_data_structures.h
 This file contains MAC related data structures, types and enums.
 
file  mac_internal.h
 Declares MAC internal functions, globals, and macros.
 
file  mac_msg_const.h
 This file defines all message constants.
 
file  mac_msg_type_data_ind.h
 This file defines all message structures for the MAC.
 
file  mac_msg_types.h
 This file defines all message structures for the MAC.
 
file  mac_security.h
 Declares MAC security related functions, globals, and macros.