MAC Address type.
#include <mac_api.h>
Data Fields | |
uint64_t | long_address |
uint16_t | short_address |
uint64_t address_field_t::long_address |
Referenced by check_for_pan_id_conflict_non_pc(), handle_incoming_msg(), mac_build_and_tx_data_req(), mac_extract_mhr_addr_info(), mac_gen_mlme_disassociate_conf(), mac_process_associate_response(), mac_process_beacon_frame(), mac_process_data_frame(), mac_process_disassociate_notification(), mcps_data_ind(), mlme_associate_request(), mlme_disassociate_conf(), mlme_poll_request(), parse_mpdu(), wpan_mcps_data_req(), wpan_mlme_associate_req(), wpan_mlme_disassociate_req(), and wpan_mlme_poll_req().
uint16_t address_field_t::short_address |