Declarations for security tool box.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | AUX_HDR_LEN (MSDU_POS_KEY_SEQ_NO) |
Maximum length of ZigBee Auxiliary Frame Header. More... | |
#define | FRM_COUNTER_LEN (4) |
Length of ZigBee Frame Counter in octets. More... | |
#define | KEY_ID_DATA_KEY (0x00) |
Key Identifier Sub-field of Security Control Field indicates Data key. More... | |
#define | KEY_ID_KEY_LOAD_KEY (0x03) |
Key Identifier Sub-field of Security Control Field indicates Key-load key. More... | |
#define | KEY_ID_KEY_TRANSPORT_KEY (0x02) |
Key Identifier Sub-field of Security Control Field indicates Key-transport key. More... | |
#define | KEY_ID_NWK_KEY (0x01) |
Key Identifier Sub-field of Security Control Field indicates Network key. More... | |
#define | MSDU_POS_FRM_CNTR (2) |
Position of Frame Counter octet in Auxiliary Security Header. More... | |
#define | MSDU_POS_KEY_SEQ_NO (14) |
Position of Key Sequence Number octet in Auxiliary Security Header. More... | |
#define | MSDU_POS_SEC_CTRL (1) |
Position of Security Control octet in Auxiliary Security Header. More... | |
#define | MSDU_POS_SRC_ADDR (6) |
Position of first Source Addess octet in Auxiliary Security Header. More... | |
#define | NONCE_POS_SEC_CTRL (13) |
Position of Security Control octet in Nonce. More... | |
#define | SEC_CTRL_POS_EXT_NONCE (5) |
Position ofExtended Nonce enabled bit in Security Control Field. More... | |
#define | SEC_CTRL_POS_KEY_ID (3) |
Position of Key identifier bits in Security Control Field. More... | |
#define | SEC_CTRL_POS_SEC_LEVEL (0) |
Position of Security Level bits in Security Control Field. More... | |
#define | TRX_SLEEP() |
Functions | |
void | stb_restart (void) |
STB Restart. More... | |
#define AUX_HDR_LEN (MSDU_POS_KEY_SEQ_NO) |
Maximum length of ZigBee Auxiliary Frame Header.
#define FRM_COUNTER_LEN (4) |
Length of ZigBee Frame Counter in octets.
#define KEY_ID_DATA_KEY (0x00) |
Key Identifier Sub-field of Security Control Field indicates Data key.
#define KEY_ID_KEY_LOAD_KEY (0x03) |
Key Identifier Sub-field of Security Control Field indicates Key-load key.
#define KEY_ID_KEY_TRANSPORT_KEY (0x02) |
Key Identifier Sub-field of Security Control Field indicates Key-transport key.
#define KEY_ID_NWK_KEY (0x01) |
Key Identifier Sub-field of Security Control Field indicates Network key.
#define MSDU_POS_FRM_CNTR (2) |
Position of Frame Counter octet in Auxiliary Security Header.
#define MSDU_POS_KEY_SEQ_NO (14) |
Position of Key Sequence Number octet in Auxiliary Security Header.
#define MSDU_POS_SEC_CTRL (1) |
Position of Security Control octet in Auxiliary Security Header.
#define MSDU_POS_SRC_ADDR (6) |
Position of first Source Addess octet in Auxiliary Security Header.
#define NONCE_POS_SEC_CTRL (13) |
Position of Security Control octet in Nonce.
#define SEC_CTRL_POS_EXT_NONCE (5) |
Position ofExtended Nonce enabled bit in Security Control Field.
#define SEC_CTRL_POS_KEY_ID (3) |
Position of Key identifier bits in Security Control Field.
#define SEC_CTRL_POS_SEC_LEVEL (0) |
Position of Security Level bits in Security Control Field.
#define TRX_SLEEP | ( | ) |
void stb_restart | ( | void | ) |
STB Restart.
This function re-starts the STB after power down.
References stb_restart_required.
Referenced by tal_trx_sleep(), and trx_reset().