ATMEGA256RFR2-Zigbit board header file.
This file contains definitions and services related to the features of the STK600 board.
To use this board, define BOARD= ATMEGA256RFR2_ZIGBIT.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_NAME "RCB256RFR2-XPRO" |
#define | GPIO_PUSH_BUTTON_0 IOPORT_CREATE_PIN(PORTE, 0) |
#define | LED0 LED0_GPIO |
#define | LED0_GPIO IOPORT_CREATE_PIN(PORTD, 6) |
#define | LED1 LED1_GPIO |
#define | LED1_GPIO IOPORT_CREATE_PIN(PORTE, 2) |
#define | LED2 LED2_GPIO |
#define | LED2_GPIO IOPORT_CREATE_PIN(PORTG, 2) |
#define | LED_COUNT 3 |
Number of LEDs. More... | |
#define | MCU_SOC_NAME "ATMEGA256RFR2" |
Communication interfaces on header J1 | |
#define | TWID_SDA IOPORT_CREATE_PIN(PORTD, 1) |
#define | TWID_SCL IOPORT_CREATE_PIN(PORTD, 0) |
#define | USARTA1_RXD IOPORT_CREATE_PIN(PORTD, 2) |
#define | USARTA1_TXD IOPORT_CREATE_PIN(PORTD, 3) |
#define | SPIB_SS IOPORT_CREATE_PIN(PORTB, 0) |
#define | SPIB_MOSI IOPORT_CREATE_PIN(PORTB, 2) |
#define | SPIB_MISO IOPORT_CREATE_PIN(PORTB, 3) |
#define | SPIB_SCK IOPORT_CREATE_PIN(PORTB, 1) |
#define BOARD_NAME "RCB256RFR2-XPRO" |
Referenced by get_board_details(), and get_node_info().
#define GPIO_PUSH_BUTTON_0 IOPORT_CREATE_PIN(PORTE, 0) |
Referenced by board_init(), and button_pressed().
#define LED0 LED0_GPIO |
Referenced by app_alert().
#define LED0_GPIO IOPORT_CREATE_PIN(PORTD, 6) |
Referenced by app_alert(), and board_init().
#define LED1 LED1_GPIO |
#define LED1_GPIO IOPORT_CREATE_PIN(PORTE, 2) |
Referenced by app_alert(), and board_init().
#define LED2 LED2_GPIO |
#define LED2_GPIO IOPORT_CREATE_PIN(PORTG, 2) |
Referenced by app_alert(), and board_init().
#define LED_COUNT 3 |
Number of LEDs.
#define MCU_SOC_NAME "ATMEGA256RFR2" |
Referenced by get_board_details(), and get_node_info().
#define SPIB_MISO IOPORT_CREATE_PIN(PORTB, 3) |
#define SPIB_MOSI IOPORT_CREATE_PIN(PORTB, 2) |
#define SPIB_SCK IOPORT_CREATE_PIN(PORTB, 1) |
#define SPIB_SS IOPORT_CREATE_PIN(PORTB, 0) |
#define TWID_SCL IOPORT_CREATE_PIN(PORTD, 0) |
#define TWID_SDA IOPORT_CREATE_PIN(PORTD, 1) |
#define USARTA1_RXD IOPORT_CREATE_PIN(PORTD, 2) |
#define USARTA1_TXD IOPORT_CREATE_PIN(PORTD, 3) |