Files | |
file | conf_board.h |
Board configuration. | |
file | conf_clock.h |
Chip-specific system clock manager configuration. | |
file | conf_hw_timer.h |
HW Timer configuration. | |
file | conf_perf_analyzer.h |
Module configuration. | |
file | conf_sio2host.h |
Serial Input & Output configuration. | |
file | conf_sleepmgr.h |
Sleep manager configuration. | |
file | conf_spi_master.h |
Spi Master configuration. | |
file | conf_trx_access.h |
Common TRX Access Configuration. | |
file | conf_usart_serial.h |
USART Serial Configuration. | |