Handles Transceiver related Interrupts.
Functions | |
void | trx_irq_awake_handler_cb (void) |
Transceiver interrupt handler for awake end IRQ. More... | |
void | trx_irq_handler_cb (void) |
Transceiver interrupt handler. More... | |
void trx_irq_awake_handler_cb | ( | void | ) |
Transceiver interrupt handler for awake end IRQ.
This function handles the transceiver awake end interrupt.
References Assert, RG_IRQ_STATUS, tal_awake_end_flag, TRX_IRQ_CCA_ED_READY, TRX_IRQ_PLL_LOCK, and trx_reg_read().
Referenced by set_trx_state().
void trx_irq_handler_cb | ( | void | ) |
Transceiver interrupt handler.
This function handles the transceiver generated interrupts.
References ANT_CTRL_1, ANT_CTRL_2, ANT_SEL_ANTENNA_0, handle_received_frame_irq(), handle_tx_end_irq(), pal_timer_stop(), pal_trx_read_timestamp(), RG_IRQ_STATUS, SR_ANT_CTRL, SR_ANT_SEL, tal_state, TAL_TX_AUTO, trx_bit_read(), trx_bit_write(), TRX_IRQ_RX_START, TRX_IRQ_TRX_END, TRX_IRQ_TRX_UR, and trx_reg_read().
Referenced by ed_scan_done(), set_trx_state(), tal_ed_start(), tal_init(), and tal_reset().