Antenna Diversity status response frame structure to send the peer node's antenna diversity settings.
#include <app_frame_format.h>
Data Fields | |
uint8_t | ant_sel: 2 |
uint8_t | status: 1 |
uint8_t div_stat_rsp_t::ant_sel |
Referenced by send_diversity_status_rsp().
uint8_t div_stat_rsp_t::status |
Referenced by per_mode_initiator_rx_cb(), and send_diversity_status_rsp().