Antenna Diversity set request frame structure to change the peer node's antenna diversity settings.
#include <app_frame_format.h>
Data Fields | |
uint8_t | ant_sel: 2 |
uint8_t | status: 1 |
uint8_t div_set_req_t::ant_sel |
Referenced by config_antenna_diversity_peer_node(), per_mode_initiator_tx_done_cb(), and per_mode_receptor_rx_cb().
uint8_t div_set_req_t::status |
Referenced by config_antenna_diversity_peer_node(), per_mode_initiator_tx_done_cb(), and per_mode_receptor_rx_cb().