Copyright (c) 2013-2018 Microchip Technology Inc.
and its subsidiaries.
#include <stdint.h>
#include <string.h>
#include <stdbool.h>
#include "pal.h"
#include "return_val.h"
#include "tal.h"
#include "ieee_const.h"
#include "stack_config.h"
#include "bmm.h"
#include "qmm.h"
#include "tal_constants.h"
#include "tal_pib.h"
#include "tal_irq_handler.h"
#include "at86rf232.h"
#include "tal_rx.h"
#include "tal_internal.h"
Macros | |
#define | ED_LEVEL_MAX_REG_VALUE (84) |
#define | ED_LEVEL_MULTIPLIER (255.0 / ED_LEVEL_MAX_REG_VALUE) |
#define | ED_MAX (-RSSI_BASE_VAL_DBM - ED_THRESHOLD) |
#define | ED_THRESHOLD (60) |
#define | LQI_MAX (3) |
#define | US_PER_OCTECT (32) |
Functions | |
void | handle_received_frame_irq (void) |
Handle received frame interrupt. More... | |
void | process_incoming_frame (buffer_t *buf_ptr) |
Parses received frame and create the frame_info_t structure. More... | |
#define ED_LEVEL_MAX_REG_VALUE (84) |
#define ED_LEVEL_MULTIPLIER (255.0 / ED_LEVEL_MAX_REG_VALUE) |
#define ED_MAX (-RSSI_BASE_VAL_DBM - ED_THRESHOLD) |
#define ED_THRESHOLD (60) |
#define LQI_MAX (3) |
#define US_PER_OCTECT (32) |