application payload frame structure
#include <app_frame_format.h>
Data Fields | |
uint8_t | cmd_id |
general_pkt_t | payload |
uint8_t | seq_num |
uint8_t app_payload_t::cmd_id |
Referenced by configure_frame_sending(), configure_pkt_stream_frames(), configure_range_test_frame_sending(), peer_req_send_rx_cb(), per_mode_initiator_rx_cb(), per_mode_initiator_tx_done_cb(), per_mode_receptor_rx_cb(), range_test_frame_tx(), range_test_rx_cb(), send_crc_set_req(), send_crc_status_req(), send_crc_status_rsp(), send_disconnect_command(), send_diversity_set_req(), send_diversity_status_req(), send_diversity_status_rsp(), send_identify_command(), send_parameters_changed(), send_peer_conf(), send_peer_info_req(), send_peer_info_rsp(), send_peer_req(), send_peer_rsp(), send_per_test_start_cmd(), send_range_test_marker_cmd(), send_range_test_marker_rsp(), send_range_test_rsp(), send_range_test_start_cmd(), send_range_test_stop_cmd(), send_remote_cmd(), send_remote_reply_cmd(), send_result_req(), send_result_rsp(), send_set_default_config_command(), wait_for_conf_rx_cb(), and wait_for_event_rx_cb().
general_pkt_t app_payload_t::payload |
Referenced by configure_range_test_frame_sending(), peer_req_send_rx_cb(), per_mode_initiator_rx_cb(), per_mode_initiator_tx_done_cb(), per_mode_receptor_rx_cb(), range_test_frame_tx(), send_crc_set_req(), send_crc_status_req(), send_crc_status_rsp(), send_diversity_set_req(), send_diversity_status_req(), send_diversity_status_rsp(), send_parameters_changed(), send_peer_conf(), send_peer_info_rsp(), send_peer_req(), send_peer_rsp(), send_per_test_start_cmd(), send_range_test_marker_cmd(), send_range_test_marker_rsp(), send_range_test_rsp(), send_range_test_start_cmd(), send_range_test_stop_cmd(), send_remote_cmd(), send_remote_reply_cmd(), send_result_req(), send_result_rsp(), set_paramter_on_recptor_node(), wait_for_conf_rx_cb(), and wait_for_event_rx_cb().
uint8_t app_payload_t::seq_num |
Referenced by configure_range_test_frame_sending(), per_mode_initiator_rx_cb(), per_mode_receptor_rx_cb(), range_test_frame_tx(), send_crc_set_req(), send_crc_status_req(), send_crc_status_rsp(), send_disconnect_command(), send_diversity_set_req(), send_diversity_status_req(), send_diversity_status_rsp(), send_identify_command(), send_parameters_changed(), send_peer_conf(), send_peer_info_req(), send_peer_info_rsp(), send_peer_req(), send_peer_rsp(), send_per_test_start_cmd(), send_range_test_marker_cmd(), send_range_test_marker_rsp(), send_range_test_rsp(), send_range_test_start_cmd(), send_range_test_stop_cmd(), send_remote_cmd(), send_remote_reply_cmd(), send_result_req(), send_result_rsp(), and send_set_default_config_command().