Input parameters when initializing RS232 and similar modes.
#include <usart.h>
Data Fields | |
uint32_t | baudrate |
Set baud rate of the USART (unused in slave modes). More... | |
USART_CHSIZE_t | charlength |
Number of bits to transmit as a character (5 to 9). More... | |
USART_PMODE_t | paritytype |
Parity type: USART_PMODE_DISABLED_gc, USART_PMODE_EVEN_gc, USART_PMODE_ODD_gc. More... | |
bool | stopbits |
Number of stop bits between two characters: true: 2 stop bits false: 1 stop bit. More... | |
uint32_t usart_rs232_options::baudrate |
Set baud rate of the USART (unused in slave modes).
Referenced by usart_init_rs232(), and usart_serial_init().
USART_CHSIZE_t usart_rs232_options::charlength |
Number of bits to transmit as a character (5 to 9).
Referenced by usart_init_rs232(), and usart_serial_init().
USART_PMODE_t usart_rs232_options::paritytype |
Parity type: USART_PMODE_DISABLED_gc, USART_PMODE_EVEN_gc, USART_PMODE_ODD_gc.
Referenced by usart_init_rs232(), and usart_serial_init().
bool usart_rs232_options::stopbits |
Number of stop bits between two characters: true: 2 stop bits false: 1 stop bit.
Referenced by usart_init_rs232(), and usart_serial_init().