Globally used frame information structure.
#include <tal.h>
Data Fields | |
buffer_t * | buffer_header |
Pointer to buffer header of frame. More... | |
bool | indirect_in_transit |
Indirect frame transmission ongoing. More... | |
uint8_t * | mpdu |
Pointer to MPDU. More... | |
uint8_t | msduHandle |
MSDU handle. More... | |
frame_msgtype_t | msg_type |
Message type of frame. More... | |
uint16_t | persistence_time |
Indirect frame persistence time. More... | |
buffer_t* frame_info_tag::buffer_header |
Pointer to buffer header of frame.
Referenced by process_incoming_frame(), and tal_rx_frame_cb().
bool frame_info_tag::indirect_in_transit |
Indirect frame transmission ongoing.
uint8_t* frame_info_tag::mpdu |
Pointer to MPDU.
Referenced by configure_frame_sending(), configure_pkt_stream_frames(), configure_range_test_frame_sending(), crc_check_ok(), handle_received_frame_irq(), peer_req_send_rx_cb(), per_mode_initiator_rx_cb(), per_mode_initiator_task(), per_mode_initiator_tx_done_cb(), per_mode_receptor_rx_cb(), process_incoming_frame(), range_test_rx_cb(), tal_tx_frame(), transmit_frame(), tx_done_handling(), wait_for_conf_rx_cb(), and wait_for_event_rx_cb().
uint8_t frame_info_tag::msduHandle |
MSDU handle.
Referenced by transmit_frame().
frame_msgtype_t frame_info_tag::msg_type |
Message type of frame.
uint16_t frame_info_tag::persistence_time |
Indirect frame persistence time.