PIB attribute value type.
#include <tal_generic.h>
Data Fields | |
uint16_t | pib_value_16bit |
PIB Attribute 16-bit. More... | |
uint32_t | pib_value_32bit |
PIB Attribute 32-bit. More... | |
uint64_t | pib_value_64bit |
PIB Attribute 64-bit. More... | |
uint8_t | pib_value_8bit |
PIB Attribute 8-bit. More... | |
bool | pib_value_bool |
PIB Attribute Bool. More... | |
uint16_t pib_value_t::pib_value_16bit |
PIB Attribute 16-bit.
Referenced by configure_pibs(), peer_search_receptor_init(), and tal_pib_set().
uint32_t pib_value_t::pib_value_32bit |
PIB Attribute 32-bit.
Referenced by tal_pib_set().
uint64_t pib_value_t::pib_value_64bit |
PIB Attribute 64-bit.
Referenced by tal_pib_set().
uint8_t pib_value_t::pib_value_8bit |
PIB Attribute 8-bit.
Referenced by config_per_test_parameters(), configure_pibs(), peer_rsp_rcvd_exit(), peer_search_initiator_init(), per_mode_initiator_ed_end_cb(), per_mode_initiator_init(), per_mode_receptor_init(), recover_all_settings(), set_channel(), set_channel_page(), set_parameter_on_transmitter_node(), set_paramter_on_recptor_node(), set_tx_power(), start_ed_scan(), and tal_pib_set().
bool pib_value_t::pib_value_bool |
PIB Attribute Bool.
Referenced by tal_pib_set().