Board configuration.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#define AT86RFX_CPS EXT2_PIN_8 |
#define AT86RFX_CSD EXT2_PIN_5 |
#define AT86RFX_IRQ_CHAN EXT2_IRQ_INPUT |
Referenced by trx_spi_init().
#define AT86RFX_IRQ_PIN EXT2_PIN_9 |
Referenced by trx_spi_init().
#define AT86RFX_IRQ_PINMUX EXT2_IRQ_PINMUX |
Referenced by trx_spi_init().
#define AT86RFX_MISC_PIN EXT2_PIN_12 |
#define AT86RFX_RST_PIN EXT2_PIN_7 |
#define AT86RFX_SLP_PIN EXT2_PIN_10 |
#define AT86RFX_SPI EXT2_SPI_MODULE |
Referenced by trx_aes_wrrd(), trx_frame_read(), trx_frame_write(), trx_reg_read(), trx_reg_write(), trx_spi_init(), trx_sram_read(), and trx_sram_write().
#define AT86RFX_SPI_CS EXT2_PIN_15 |
Referenced by trx_spi_init().
#define AT86RFX_SPI_MISO EXT2_PIN_17 |
#define AT86RFX_SPI_MOSI EXT2_PIN_16 |
#define AT86RFX_SPI_SCK EXT2_PIN_18 |
#define AT86RFX_SPI_SERCOM_MUX_SETTING EXT2_SPI_SERCOM_MUX_SETTING |
Referenced by trx_spi_init().
#define AT86RFX_SPI_SERCOM_PINMUX_PAD0 EXT2_SPI_SERCOM_PINMUX_PAD0 |
Referenced by trx_spi_init().
#define AT86RFX_SPI_SERCOM_PINMUX_PAD1 PINMUX_UNUSED |
Referenced by trx_spi_init().
#define AT86RFX_SPI_SERCOM_PINMUX_PAD2 EXT2_SPI_SERCOM_PINMUX_PAD2 |
Referenced by trx_spi_init().
#define AT86RFX_SPI_SERCOM_PINMUX_PAD3 EXT2_SPI_SERCOM_PINMUX_PAD3 |
Referenced by trx_spi_init().
#define CONF_BOARD_AT86RFX |
#define EXT2_CONFIG |
#define EXT_LNA_HIGH_GAIN (14) |
#define EXT_LNA_HIGH_GAIN (14) |
#define EXT_PA_SE2431L |
#define MCU_SOC_NAME "ATSAML21J18B" |
Referenced by get_board_details(), and get_node_info().
#define TAL_TRANSMIT_POWER_DEFAULT (TX_PWR_TOLERANCE | 0x14) |