Microchip® Advanced Software Framework

include Directory Reference

Files

file  avr2025_mac.h
 Copyright (c) 2014-2018 Microchip Technology Inc.
 
file  ieee_154g.h
 This header holds all IEEE 802.15.4g-2012 constants and attribute identifiers.
 
file  ieee_const.h
 This header holds all IEEE 802.15.4-2006 constants and attribute identifiers.
 
file  mac_build_config.h
 This header file declares macros for various build configurations.
 
file  return_val.h
 Return values of APIs.
 
file  stack_config.h
 Stack configuration parameters.
 
file  tal_build_config.h
 This file contains TAL API function declarations.