Microchip® Advanced Software Framework

inc Directory Reference

Files

file  at86rf233.h
 File contains register and command defines specific for AT86RF231.
 
file  tal_config.h
 File contains TAL configuration parameters.
 
file  tal_constants.h
 This file contains constants used througthout the TAL.
 
file  tal_internal.h
 This header file contains types and variable definition that are used within the TAL only.
 
file  tal_irq_handler.h
 This header file contains the interrupt handling definitions.
 
file  tal_pib.h
 This file contains the prototypes for TAL PIB functions.
 
file  tal_rx.h
 File contains macros and modules used while processing a received frame.
 
file  tal_slotted_csma.h
 File provides CSMA-CA states.
 
file  tal_tx.h
 File contains the TAL sub-state macros and functions that perform frame transmission.