Includes Stack Definitions.
#define EXTRA_RTB_BUFFER (0) |
#define LARGE_BUFFER_SIZE |
#define NUMBER_OF_LARGE_STACK_BUFS (3) |
#define NUMBER_OF_RTB_TIMERS (0) |
#define NUMBER_OF_SMALL_STACK_BUFS (0) |
#define SMALL_BUFFER_SIZE |
Value:
struct frame_info_tag frame_info_t
Globally used frame information structure.
#define ED_VAL_LEN
Length of the ED value parameter number field.
Definition: ieee_const.h:1287
#define LENGTH_FIELD_LEN
Size of the length parameter.
Definition: ieee_const.h:1277
#define LQI_LEN
Length of the LQI number field.
Definition: ieee_const.h:1282
#define MAX_MGMT_FRAME_LENGTH
Maximum size of the management frame(Association Response frame)
Definition: ieee_const.h:73
The following macro holds the size of a small buffer.
Additional octets for the length of the frame, the LQI and the ED value are required.
Referenced by bmm_buffer_alloc(), and bmm_buffer_init().