Peer information response frame structure to send the peer details.
#include <app_frame_format.h>
Data Fields | |
char | board_name [25] |
uint32_t | feature_mask |
float | fw_version |
uint8_t | ic_type |
uint64_t | mac_address |
char | soc_mcu_name [16] |
uint8_t | status |
char | trx_name [16] |
char peer_info_rsp_t::board_name[25] |
Referenced by get_node_info(), and per_mode_initiator_rx_cb().
uint32_t peer_info_rsp_t::feature_mask |
Referenced by get_node_info(), and per_mode_initiator_rx_cb().
float peer_info_rsp_t::fw_version |
Referenced by get_node_info(), and per_mode_initiator_rx_cb().
uint8_t peer_info_rsp_t::ic_type |
Referenced by get_node_info(), and per_mode_initiator_rx_cb().
uint64_t peer_info_rsp_t::mac_address |
Referenced by get_node_info(), and per_mode_initiator_rx_cb().
char peer_info_rsp_t::soc_mcu_name[16] |
Referenced by get_node_info(), and per_mode_initiator_rx_cb().
uint8_t peer_info_rsp_t::status |
char peer_info_rsp_t::trx_name[16] |
Referenced by get_node_info(), and per_mode_initiator_rx_cb().