Set paramter Request frame structure to set the the parameters like channel on peer node.
#include <app_frame_format.h>
Data Fields | |
uint8_t | param_type |
uint16_t | param_value |
uint8_t set_parm_req_t::param_type |
Referenced by send_parameters_changed(), and set_paramter_on_recptor_node().
uint16_t set_parm_req_t::param_value |
Referenced by send_parameters_changed(), and set_paramter_on_recptor_node().