This structure forms the jump table to address various main states in this application.
Data Fields | |
void(* | func_ed_end_cb )(trx_id_t trx, uint8_t energy_level) |
void(* | func_main_state_exit )(trx_id_t trx) |
void(* | func_main_state_init )(trx_id_t trx, void *arg) |
void(* | func_rx_frame_cb )(trx_id_t trx, frame_info_t *frame) |
void(* | func_sub_state_set )(trx_id_t trx, uint8_t state, void *arg) |
void(* | func_task )(trx_id_t trx) |
void(* | func_tx_frame_done_cb )(trx_id_t trx, retval_t status, frame_info_t *frame) |