app_config.h | These are application-specific resources which are used in the application in addition to the underlying stack |
 app_frame_format.h | Defines various structure definitions, used to communicate with Peer node over the air - Performance Analyzer application for AT86RF215 |
 app_init.h | Initialization prototypes and enumerations - Performance Analyzer application of AT86RF215 Copyright (c) 2015-2018 Microchip Technology Inc |
 app_peer_search.h | Function prototypes for Peera Search process - Performance Analyzer application for AT86RF215 |
 app_per_mode.h | PER Measurement mode prototypes and defines -Performance Analyzer application for AT86RF215 |
 app_range_mode.h | Range Measurement mode related prototypes and defines |
 at86rf215.h | File contains register and command defines specific for RF215 |
 avr2025_mac.h | Copyright (c) 2014-2018 Microchip Technology Inc |
 bmm.c | This file implements the functions for initializing buffer module, allocating and freeing up buffers |
 bmm.h | This file contains the Buffer Management Module definitions |
 board.h | Standard board header file |
 bpm.c | BPM driver |
 bpm.h | BPM driver |
 common_hw_timer.h | Copyright (c) 2014-2018 Microchip Technology Inc |
 common_sw_timer.c | Copyright (c) 2013-2018 Microchip Technology Inc |
 common_sw_timer.h | Copyright (c) 2013-2018 Microchip Technology Inc |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | Configuration File for SAM4L Explained Pro Board |
 conf_clock.h | Chip-specific system clock manager configuration |
 conf_common_sw_timer.h | SW Timer Configuration |
 conf_hw_timer.h | Hardware Timer configuration |
 conf_pal.h | Platform Abstraction Layer configuration |
 conf_sio2host.h | USART Serial configuration |
 conf_sio2ncp.h | Serial Input & Output configuration |
 conf_sleepmgr.h | Sleep manager configuration |
 conf_spi_master.h | Spi Master configuration |
 conf_trx_access.h | Common TRX Access Configuration |
 conf_uart_serial.h | Serial USART service configuration |
 conf_usb.h | USB configuration file for CDC application |
 cycle_counter.c | ARM functions for busy-wait delay loops |
 cycle_counter.h | ARM functions for busy-wait delay loops |
 delay.h | Common Delay Service |
 dfll.c | Chip-specific DFLL implementation |
 dfll.h | DFLL management |
 sam4l/dfll.h | Chip-specific DFLL definitions |
 eic.c | EIC driver for SAM |
 eic.h | EIC driver for SAM |
 flashcalw.c | FlashCALW driver for SAM4L |
 flashcalw.h | FlashCALW driver for SAM4L |
 genclk.h | Generic clock management |
 sam4l/genclk.h | Chip-specific generic clock management |
 gpio.c | GPIO driver |
 gpio.h | SAM GPIO driver |
 hw_timer.c | Copyright (c) 2014-2018 Microchip Technology Inc |
 hw_timer.h | Copyright (c) 2014-2018 Microchip Technology Inc |
 ieee_154g.h | This header holds all IEEE 802.15.4g-2012 constants and attribute identifiers |
 ieee_const.h | This header holds all IEEE 802.15.4-2006 constants and attribute identifiers |
 init.c | SAM4L Xplained Pro board initialization |
 init_state.c | Initilization functions and utilities - Performance Analyzer application for AT86RF215 |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 io.h | Arch file for SAM |
 ioport.h | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
 ioport_gpio.h | SAM architecture specific IOPORT service implementation header file |
 led.h | SAM4L Xplained Pro board LEDs support package |
 mac.h | Provides MAC API to access MAC Layer functionality |
 mac_api.h | MAC API for IEEE 802.15.4-2006 |
 mac_build_config.h | This header file declares macros for various build configurations |
 mac_config.h | These are all timer IDs which are used in MAC |
 mac_msg_const.h | This file defines all message constants |
 mac_msg_type_data_ind.h | This file defines all message structures for the MAC |
 mac_msg_types.h | This file defines all message structures for the MAC |
 main.c | Main of Performance Analyzer application for AT86RF215 |
 mrepeat.h | Preprocessor macro repeating utils |
 osc.c | Chip-specific oscillator management functions |
 osc.h | Oscillator management |
 sam4l/osc.h | Chip-specific oscillator management functions |
 pal.c | |
 pal.h | PAL related APIs |
 pal_generic.h | PAL Generic APIs |
 parts.h | Atmel part identification macros |
 peer_search_initiator.c | Initiator/Transmitter functionalities in Peer Search Process - Performance Analyzer application for AT86RF215 |
 peer_search_receptor.c | Receptor functionalities in Peer Search Process - Performance Analyzer application of AT86RF215 |
 per_mode_common_utils.c | Common utilities for both Initiator and Receptor in PER Measurement mode - Performance Analyzer application for AT86RF215 |
 per_mode_initiator.c | Initiator/Transmitter functionalities in PER Measurement mode - Performance Analyzer application for AT86RF215 This is the source code of a Packet Error Rate Measurement mode as Initiator |
 per_mode_receptor.c | Receptor functionalities in PER Measurement mode - Performance Analyzer application for AT86RF215 |
 perf_api.h | API function protypes - Performance Analyzer application for AT86RF215 |
 perf_api_serial_handler.c | SIO service implementation - Performance Analyzer application for AT86RF215 |
 perf_api_serial_handler.h | This file contains macros and function prototypes for SIO handling |
 perf_msg_const.h | This file defines all Req, confirm, Indication message constants |
 performance_main.c | Main of TAL Examples - Performance Analyzer application for AT86RF215 |
 performance_main.h | API function protypes - Performance Analyzer application for AT86RF215 |
 pll.c | Chip-specific PLL implementation |
 pll.h | PLL management |
 sam4l/pll.h | Chip-specific PLL definitions |
 preprocessor.h | Preprocessor utils |
 qmm.c | This file implements the functions for initializing the queues, appending a buffer into the queue, removing a buffer from the queue and reading a buffer from the queue as per the search criteria |
 qmm.h | This file contains the Queue Management Module definitions |
 range_measure.c | Range Measurement mode functionalities - Performance Analyzer application of AT86RF215 This implements the range measurement mode functionality |
 read.c | System-specific implementation of the _read function used by the standard library |
 return_val.h | Return values of APIs |
 sam4l_xplained_pro.h | SAM4L Xplained Pro board definition |
 serial.h | Serial Mode management |
 sio2host.c | Event handling Serial I/O Functionalities |
 sio2host.h | Event handling Serial I/O Functionalities |
 sio2ncp.c | Handles Serial I/O Functionalities |
 sio2ncp.h | Handles Serial I/O Functionalities |
 sleepmgr.c | Chip-specific sleep manager configuration |
 sam4l/sleepmgr.h | Chip-specific sleep manager configuration |
 sleepmgr.h | Sleep manager |
 specific_tal_config.h | This file defines specific TAL configuration parameters |
 spi.c | Serial Peripheral Interface (SPI) driver for SAM |
 spi.h | Serial Peripheral Interface (SPI) driver for SAM |
 spi_master.c | SPI master common service for SAM |
 sam_spi/spi_master.h | SPI master common service for SAM |
 spi_master.h | SPI Master Mode management |
 stack_config.h | Stack configuration parameters |
 status_codes.h | Status code definitions |
 stdio_usb.c | USB CDC Standard I/O Serial Management |
 stdio_usb.h | USB Standard I/O Serial Management |
 stringz.h | Preprocessor stringizing utils |
 sysclk.c | Chip-specific system clock management functions |
 sam4l/sysclk.h | Chip-specific system clock management functions |
 sysclk.h | System clock management |
 tal.c | This file implements the TAL state machine and provides general functionality used by the TAL |
 tal.h | This file contains TAL API function declarations |
 tal_4g_utils.c | This file supports the TAL PIB attributes by providing 4g specific information |
 tal_auto_ack.c | This file implements acknowledgement handling |
 tal_auto_csma.c | This file handles CSMA / CA before frame transmission within the TAL |
 tal_auto_rx.c | This file implements function to handle received frames |
 tal_auto_tx.c | This file handles the frame transmission within the TAL |
 tal_build_config.h | This file contains TAL API function declarations |
 tal_config.h | File contains TAL configuration parameters |
 tal_ed.c | This file implements ED scan |
 tal_fe.c | This file handles the front-end configuration |
 tal_fe_fsk_params.h | Parameter mapping of function fsk_rfcfg |
 tal_ftn.c | This file implements the filter periodic tuning |
 tal_generic.h | This file contains defines for TAL types |
 tal_helper_2.c | This file implements helper functions to configure transceiver |
 tal_helper_2.h | This file contains TAL helper function declarations |
 tal_init.c | This file implements functions for initializing TAL and reset |
 tal_internal.h | This header file contains types and variable definition that are used within the TAL only |
 tal_irq_handler.c | This file handles the interrupt generated by the transceiver |
 tal_mode_switch.c | This file handles the mode switch feature |
 tal_multi_trx.h | This file contains TAL API function declaration for multi trx support |
 tal_phy_cfg.c | This file handles the PHY configuration |
 tal_pib.c | This file handles the TAL PIB attributes, set/get and initialization |
 tal_pib.h | This file contains the defines for initial TAL PIB attribute values |
 tal_pwr_mgmt.c | This file implements TAL power management functionality of the transceiver |
 tal_rand.c | This file implements the random seed function |
 tal_rf215.h | This file contains types and variable definition that are used within the TAL only |
 tal_rx_enable.c | This file provides Functionalities supporting RX-Enable feature |
 tal_timer_config.h | File contains TAL timer configuration parameters |
 tal_types.h | This file contains defines for TAL types |
 tc.c | SAM Timer Counter (TC) driver |
 tc.h | SAM Timer Counter (TC) driver |
 tfa.c | Implementation of Transceiver Feature Access (TFA) functionality |
 tfa.h | This file is the interface for Transceiver Feature Access (TFA) functionality |
 tfa_batmon.c | Implementation of TFA battery monitor functionality |
 tpaste.h | Preprocessor token pasting utils |
 trx_access_2.c | Performs interface functionalities between the PHY layer and ASF drivers |
 trx_access_2.h | HAL related APIs for externally plugged transceivers |
 uart_serial.h | Uart Serial for SAM |
 udc.c | USB Device Controller (UDC) |
 udc.h | Interface of the USB Device Controller (UDC) |
 udc_desc.h | Common API for USB Device Interface |
 udd.h | Common API for USB Device Drivers (UDD) |
 udi.h | Common API for USB Device Interface |
 udi_cdc.c | USB Device Communication Device Class (CDC) interface |
 udi_cdc.h | USB Device Communication Device Class (CDC) interface definitions |
 udi_cdc_conf.h | Default CDC configuration for a USB Device with a single interface |
 udi_cdc_desc.c | Default descriptors for a USB Device with a single interface CDC |
 usart.c | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
 usart.h | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
 usart_serial.c | USART Serial driver functions |
 usb_atmel.h | All USB VIDs and PIDs from Atmel USB applications |
 usb_protocol.h | USB protocol definitions |
 usb_protocol_cdc.h | USB Communication Device Class (CDC) protocol definitions |
 usbc_device.c | USB Device driver Compliance with common driver UDD |
 usbc_device.h | USBC Device Driver header file |
 usbc_otg.h | USBC OTG Driver header file |
 user_interface.c | LED, Button and terminal print functions - Perfoamnce Analyzer application of AT86RF215 |
 user_interface.h | LED,Button,Terminal print event prototypes and defines |
 wait_for_event.c | Event handling functionalities to start Peer Search - Performance Analyzer application for AT86RF215 |
 wdt_sam4l.c | Watchdog Timer (WDT) driver for SAM4L |
 wdt_sam4l.h | Watchdog Timer (WDT) driver for SAM4L |
 write.c | System-specific implementation of the _write function used by the standard library |