Microchip® Advanced Software Framework

init_state.c File Reference

Initilization functions and utilities - Performance Analyzer application for AT86RF215.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include <stdbool.h>
#include <stdint.h>
#include "tal.h"
#include "tal_internal.h"
#include "tal_helper_2.h"
#include "ieee_const.h"
#include "app_init.h"
#include "perf_api.h"
#include "perf_api_serial_handler.h"
#include "common_sw_timer.h"
#include "tal_generic.h"
#include "user_interface.h"

Functions

static void app_timers_init (void)
 
static void configuration_mode_selection (trx_id_t trx)
 Checks whether Configuration Mode is selected or not. More...
 
void init_after_disconnect (trx_id_t trx)
 Function to perform initialization task after disconnect request. More...
 
void init_state_init (trx_id_t trx, void *arg)
 Initialization task for INIT STATE. More...
 

Variables

uint8_t APP_TIMER_TO_RX_LED_OFF
 
uint8_t APP_TIMER_TO_TX
 
uint8_t APP_TIMER_TO_TX_LED_OFF
 
uint8_t T_APP_TIMER
 
uint8_t T_APP_TIMER_RANGE_RF09
 
uint8_t T_APP_TIMER_RANGE_RF24