Implementation of Transceiver Feature Access (TFA) functionality.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include "tal_config.h"
#include <stdint.h>
#include <string.h>
#include <stdbool.h>
#include <stdlib.h>
#include "pal.h"
#include "return_val.h"
#include "tal.h"
#include "ieee_const.h"
#include "at86rf215.h"
#include "tal_internal.h"
#include "tfa.h"
Functions | |
phy_enum_t | tfa_cca_perform (trx_id_t trx_id) |
Perform a CCA. More... | |
void | tfa_continuous_tx_start (trx_id_t trx_id, continuous_tx_mode_t tx_mode) |
Starts continuous transmission on current channel. More... | |
void | tfa_continuous_tx_stop (trx_id_t trx_id) |
Stops CW transmission. More... | |