These are application-specific resources which are used in the application in addition to the underlying stack.
- Performance Analyzer application.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include "stack_config.h"
Macros | |
#define | EE_IEEE_ADDR (0) |
#define | NUMBER_OF_APP_TIMERS (6) |
#define | NUMBER_OF_LARGE_APP_BUFS (5) |
#define | NUMBER_OF_SMALL_APP_BUFS (0) |
#define | TOTAL_NUMBER_OF_BUFS |
#define | TOTAL_NUMBER_OF_LARGE_BUFS |
#define | TOTAL_NUMBER_OF_SMALL_BUFS |
#define | TOTAL_NUMBER_OF_TIMERS |
#define EE_IEEE_ADDR (0) |
#define NUMBER_OF_APP_TIMERS (6) |
#define NUMBER_OF_LARGE_APP_BUFS (5) |
#define NUMBER_OF_SMALL_APP_BUFS (0) |
#define TOTAL_NUMBER_OF_BUFS |
#define TOTAL_NUMBER_OF_LARGE_BUFS |
Referenced by bmm_buffer_init().
#define TOTAL_NUMBER_OF_SMALL_BUFS |
Referenced by bmm_buffer_init().
#define TOTAL_NUMBER_OF_TIMERS |