Includes Stack Definitions.
#define EXTRA_RTB_BUFFER (0) |
#define LARGE_BUFFER_SIZE |
Value:
struct frame_info_tag frame_info_t
Globally used frame information structure.
#define ED_VAL_LEN
Length of the ED value parameter number field.
Definition: ieee_const.h:1287
#define aMaxPHYPacketSize_4g
Maximum PHY packet size of SUN PHY.
Definition: ieee_154g.h:264
#define LQI_LEN
Length of the LQI number field.
Definition: ieee_const.h:1282
The following macros hold the size of a large buffer.
Additional octets for the length of the frame, the LQI and the ED value are required.
Referenced by app_transmit_frame(), bmm_buffer_alloc(), bmm_buffer_init(), cleanup_tal(), complete_rx_transaction(), configure_frame_sending(), configure_range_test_frame_sending(), init_after_disconnect(), tal_init(), tal_task(), tal_trx_wakeup(), and upload_frame().
#define NUMBER_OF_LARGE_STACK_BUFS (3) |
#define NUMBER_OF_RTB_TIMERS (0) |
#define NUMBER_OF_SMALL_STACK_BUFS (0) |
#define SMALL_BUFFER_SIZE |
Value:
struct frame_info_tag frame_info_t
Globally used frame information structure.
#define ED_VAL_LEN
Length of the ED value parameter number field.
Definition: ieee_const.h:1287
#define LENGTH_FIELD_LEN
Size of the length parameter.
Definition: ieee_const.h:1277
#define LQI_LEN
Length of the LQI number field.
Definition: ieee_const.h:1282
#define MAX_MGMT_FRAME_LENGTH
Maximum size of the management frame(Association Response frame)
Definition: ieee_const.h:73
The following macro holds the size of a small buffer.
Additional octets for the length of the frame, the LQI and the ED value are required.
Referenced by bmm_buffer_alloc(), and bmm_buffer_init().