Microchip® Advanced Software Framework

sio2ncp.c File Reference

Handles Serial I/O Functionalities.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "asf.h"
#include "sio2ncp.h"
#include "conf_sio2ncp.h"
#include "stdio_serial.h"

Functions

 cpu_irq_disable ()
 
 cpu_irq_enable ()
 
 if ((SERIAL_RX_BUF_SIZE_NCP-1)==serial_rx_buf_tail)
 
uint8_t sio2ncp_getchar (void)
 This function performs a blocking character receive functionality. More...
 
int sio2ncp_getchar_nowait (void)
 This function performs a non-blocking character receive functionality. More...
 
void sio2ncp_init (void)
 Initializes the Serial IO Module of the NCP Device. More...
 
uint8_t sio2ncp_rx (uint8_t *data, uint8_t max_length)
 Receives data from UART. More...
 
uint8_t sio2ncp_tx (uint8_t *data, uint8_t length)
 Transmits data via UART. More...
 
 usart_serial_read_packet (USART_NCP,&temp, 1)
 

Variables

 else
 
static uint8_t serial_rx_buf [SERIAL_RX_BUF_SIZE_NCP] = temp
 Receive buffer The buffer size is defined in sio2ncp.h. More...
 
static uint8_t serial_rx_buf_head
 Receive buffer head. More...
 
static uint8_t serial_rx_buf_tail
 Receive buffer tail. More...
 
static uint8_t serial_rx_count
 Number of bytes in receive buffer. More...
 
static struct usart_module uart_module
 

usart_serial_read_packet ( USART_NCP  ,
temp,
 
)

else
Initial value:
{
static uint8_t serial_rx_buf_tail
Receive buffer tail.
Definition: sio2ncp.c:74

Referenced by start_rpc().

serial_rx_buf[serial_rx_buf_tail] = temp
static

Receive buffer The buffer size is defined in sio2ncp.h.

Referenced by sio2ncp_rx().

uint8_t serial_rx_buf_head
static

Receive buffer head.

Referenced by sio2ncp_rx().

uint8_t serial_rx_buf_tail
static

Receive buffer tail.

Referenced by if(), and sio2ncp_rx().

uint8_t serial_rx_count
static

Number of bytes in receive buffer.

Referenced by sio2ncp_rx().

struct usart_module uart_module
static

Referenced by sio2ncp_init(), and sio2ncp_tx().