Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
MCL Response API's

This module describes all MCL Response API's.

Functions

void mlme_associate_response (uint8_t *m)
 Entry point from the stack for MLME associate response. More...
 
void mlme_orphan_response (uint8_t *m)
 Implements the MLME-ORPHAN.response. More...
 

void mlme_associate_response ( uint8_t *  m)

Entry point from the stack for MLME associate response.

The MLME associate response primitive is used to initiate a response to a MLME association indication primitive.

Parameters
mPointer to association response parameters
void mlme_orphan_response ( uint8_t *  m)

Implements the MLME-ORPHAN.response.

The MLME-ORPHAN.response primitive allows the next higher layer of a coordinator to respond to the MLME-ORPHAN.indication primitive. The MLME-ORPHAN.response primitive is generated by the next higher layer and issued to its MLME when it reaches a decision about whether the orphaned device indicated in the MLME-ORPHAN.indication primitive is associated.

Parameters
mPointer to the message.