SAM4S Xplained Pro LEDs support package.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "gpio.h"
Macros | |
#define | LED_Off(led) ioport_set_pin_level(led, IOPORT_PIN_LEVEL_HIGH) |
Turns off the specified LEDs. More... | |
#define | LED_On(led) ioport_set_pin_level(led, IOPORT_PIN_LEVEL_LOW) |
Turns on the specified LEDs. More... | |
#define | LED_Toggle(led) ioport_toggle_pin_level(led) |
Toggles the specified LEDs. More... | |
#define LED_Off | ( | led | ) | ioport_set_pin_level(led, IOPORT_PIN_LEVEL_HIGH) |
Turns off the specified LEDs.
led | LED to turn off (LEDx). |
Referenced by app_led_event(), app_switch_off_rx_led_cb(), app_switch_off_tx_led_cb(), marker_rsp_timer_handler_cb(), and marker_tx_timer_handler_cb().
#define LED_On | ( | led | ) | ioport_set_pin_level(led, IOPORT_PIN_LEVEL_LOW) |
Turns on the specified LEDs.
led | LED to turn on (LEDx). |
Referenced by app_led_event(), marker_rsp_timer_handler_cb(), and marker_tx_timer_handler_cb().
#define LED_Toggle | ( | led | ) | ioport_toggle_pin_level(led) |
Toggles the specified LEDs.
led | LED to toggle (LEDx). |
Referenced by app_alert().