Common utilities for both Initiator and Receptor in PER Measurement mode - Performance Analyzer application for AT86RF215.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdio.h>
#include "tal.h"
#include "tal_internal.h"
#include "tal_helper_2.h"
#include "ieee_const.h"
#include "app_per_mode.h"
#include "app_init.h"
#include "perf_api.h"
Functions | |
void | app_reset (trx_id_t trx) |
float | reverse_float (const float float_val) |
The reverse_float is used for reversing a float variable for supporting BIG ENDIAN systems. More... | |
uint8_t | scale_ed_to_reg_val (int8_t ed_val) |
int8_t | scale_reg_value_to_ed (uint8_t reg_val) |