This file provides Functionalities supporting RX-Enable feature.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#include <string.h>
#include <stdbool.h>
#include "pal.h"
#include "return_val.h"
#include "tal.h"
#include "ieee_const.h"
#include "tal_config.h"
#include "bmm.h"
#include "qmm.h"
#include "tal_internal.h"
Functions | |
uint8_t | tal_rx_enable (trx_id_t trx_id, uint8_t state) |
Switches receiver on or off. More... | |
uint8_t tal_rx_enable | ( | trx_id_t | trx_id, |
uint8_t | state | ||
) |
Switches receiver on or off.
This function switches the receiver on (PHY_RX_ON) or off (PHY_TRX_OFF).
trx_id | Transceiver identifier |
state | New state of receiver |
References Assert, NUM_TRX, pal_is_timer_running(), PHY_RX_ON, PHY_TRX_OFF, RF09, RF_BASE_ADDR_OFFSET, RF_RX, RF_TRXOFF, RG_RF09_CMD, start_rpc(), stop_rpc(), switch_to_rx(), switch_to_txprep(), tal_buf_shortage, TAL_BUSY, TAL_IDLE, TAL_SLEEP, tal_state, TAL_TRX_ASLEEP, trx_default_state, trx_reg_write(), and trx_state.
Referenced by handle_trxerr(), set_transceiver_state(), tal_pib_set(), wait_for_event_init(), and write_all_tal_pib_to_trx().