Main functions.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | main_cdc_set_dtr (bool b_enable) |
Call back from USB to notify a terminal connection to the CDC driver. More... | |
void main_cdc_set_dtr | ( | bool | b_enable | ) |
Call back from USB to notify a terminal connection to the CDC driver.
b_enable | indication for connect/disconnect of terminal to CDC. |
References DEFINE_TEST_ARRAY, DEFINE_TEST_CASE, DEFINE_TEST_SUITE, run_wpan_reset_test(), run_wpan_scan_test(), and test_suite_run().